Resin Filter Housing (Transparent/Blue)

Resin Filter Housing (Transparent/Blue)

Various 10"/20" cartridge filters and activated carbon etc. can be used. Internal air can be easily released with the air vent button.

Part Number

Configured Part Number is shown.

1-9022-21

Resin Filter Housing, Transparent/ Blue Details

Resin Filter Housing, Transparent/ Blue: related images

1-9022-01 image

1-9022-01/1-9022-02 specifications

  • Type: housing
  • Materials: cap / PP (polypropylene), case / styrene acrylonitrile
  • Size: ø125 × 310 (diameter 125 × 310 mm)
  • Pressure resistance: 0.5 MPa
  • Max. operating temperature: 40℃

1-9022-01 specifications

  • Connection port diameter: PT3/4

1-9022-02 specifications

  • Connection port diameter: PT1/2
Part Number
1-9022-21
Part NumberVolume DiscountDays to ShipAmount Of Content
11 Day(s) or more 1 pc.

Loading...

  1. 1

Basic Information

Product Type Filter Other Option Details Type Overall circumference type
Manufacturer Product Name Resin Filter Changing Wrench AQ Manufacturer Model Number Replacement wrench AQ Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 1-9022-21 in the Resin Filter Housing (Transparent/Blue) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)