• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
RO Membrane Filter

RO Membrane Filter

Standard Unit Price:
-
Days to Ship :
14 Day(s) or more

Replacement RO filter.
[Specifications]
· Water Purity: Approx. 96 to 98% (at Water Tank Pressure of 0.3 to 0.6 MPa [3 to 6 kg/cm2])
· Production: RM50 - 250 l/Day (25°C Water Temperature), RM 75 - 350 l/Day (25°C Water Temperature) * With water supply pressure of 0.5 MPa (5 kg/cm2)
· Operating Temperature: 2 to 40°C
· Max. Operating Pressure: 0.8 MPa

Basic Specifications

  • Product Type
    Filter
  • Other
    Option
  • Specifications
    Replacement RO Filter
  • Details Type
    250L Shape
  • Manufacturer Product Name
    RO Membrane RM50
  • Manufacturer Model Number
    RM50
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
14 Day(s) or more
-

Part Number : 1-5734-01
Days to Ship 14 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter
  • Other
    Option
  • Specifications
    Replacement RO Filter
  • Details Type
    250L Shape
  • Manufacturer Product Name
    RO Membrane RM50
  • Manufacturer Model Number
    RM50
  • Operating Temperature(°C)
    2~40
  • Max Operating Pressure(Mpa)
    0.8
  • Set Content
    Housing Body/Drainage Adjustment Needle/Tube each 1 m/Fixing Grip/Connection Joint (PT1/8X1/4)X3( PF1/4X1/4)X3 (Housing Set)
  • Water purity
    Approx. 96 to 98% (at receiving water pressure 3 to 6 kg/cm2)
  • Production Volume(L/day)
    250 (25°C) Faucet Pressure 5 kg/cm2
  • Footnotes
    For tap water, an activated carbon filter is necessary at the inlet of this equipment (For well water, a filter of 5 um or less is necessary).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

RO Membrane Filter Details

RO Membrane Filter image

RO Membrane Filter image

1-5734-01 specifications

  • Water purity: approx. 96 to 98% (at receiving water pressure 3 to 6 kg/cm2)
  • Generation rate: 250 L/day (25℃ water temperature) (*at water supply pressure of 5 kg/cm2)
  • Operating temperature: 2 to 40°C
  • Maximum operating pressure: 0.8 MPa
  • *For tap water, an activated carbon filter is needed at the inlet of this device. (For well water, a filter of 5 µm or less is needed).
  • Packing size: 130 × 340 × 130 mm 200 g

1-5734-03 specifications

  • Main body material: PP (polypropylene)
  • Maximum operating pressure: 0.8 MPa
  • Operating temperature range: 2 to 40°C
  • Main body size: ø60 (diameter 60 mm) × 325.5 mm
  • Set contents: housing body / drainage adjustment needle / tube each 1 m / fixing clip / connection joint (PT 1/8 × 1/4”) × 3 ( PF 1/4 × 1/4”) × 3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)