• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
PolyPro-Klean Capsule

PolyPro-Klean Capsule

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

Can be connected as is to a line, without housing. Since the wetted part has already been subject to cleaning treatment with pure water, a short start-up time for ultrapure water is achieved. Since the filter uses melt-blown nonwoven material, there is virtually no outflow.

Basic Specifications

  • Product Type
    Filter
  • Size(mm)
    φ77×125
  • Connection Dia.
    Inlet/outlet 1/4" male NPT
  • Filtration Accuracy(μm)
    5
  • Manufacturer Product Name
    Polypropylene 70126-33-PK0050R
  • Manufacturer Model Number
    70126-33-PK0050R
  • JAN Code
    4548623791777
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
9 Day(s) or more
-

Part Number : 1-1029-04
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Filter
  • Size(mm)
    φ77×125
  • Connection Dia.
    Inlet/outlet 1/4" male NPT
  • Filtration Accuracy(μm)
    5
  • Manufacturer Product Name
    Polypropylene 70126-33-PK0050R
  • Manufacturer Model Number
    70126-33-PK0050R
  • JAN Code
    4548623791777
  • Material
    PP (Polypropylene)
  • Pressure Resistance(MPa)
    Room temperature and positive pressure/0.49 (liquid) to 0.20 (gas), reverse left/up to 0.20
  • Operating Temperature(°C)
    60 or less (when using in hot water or continuously)
  • Air Vent
    1/8" male NPT
  • Maximum Differential Pressure(MPa)
    0.20 (Room temperature)
  • Features
    Can be connected as is to a line without housing. Since the wetted part has already been cleaned with pure water, it can achieve ultra pure water start-up in a short time. Since it is a melt-blown unwoven filter material, there is virtually no outflow.