(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Lightweight Work Bench (Plastic Decorative Top Panel / Linoleum-Covered Top Plate)

Lightweight Work Bench (Plastic Decorative Top Panel / Linoleum-Covered Top Plate)

Standard Unit Price:
-
Days to Ship :
Quote

A work bench featuring excellent water resistance and dirtproofing which helps maintain a clean feel.
[Features]
· Plastic laminate panel has smooth surface and soft gloss.
· Plastic laminate panel features outstanding water resistance and dirtproofing.
· Linoleum top plate is a non-slip type due to the finely roughened surface, with appropriate elasticity.
· The linoleum upholstered top plate features outstanding waterproofing properties, oil resistance, and dirtproofing.
· Load capacity: 200 kg (uniform load)
· Main body material: Steel.

Basic Specifications

  • Product Type
    Work Bench
  • Size(mm)
    1200×750×740
  • Caster
    NA
  • Details Type
    Linoleum Upholstered Top Plate
  • Load Resistance(kg)
    200
  • Manufacturer Product Name
    Lightweight work bench EWR-1275
  • Manufacturer Model Number
    EWR-1275
  • Weight(kg)
    28
  • Main Body Material
    Steel
  • Capacity
    1 unit

Details

Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : 1-6823-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Work Bench
  • Size(mm)
    1200×750×740
  • Caster
    NA
  • Details Type
    Linoleum Upholstered Top Plate
  • Load Resistance(kg)
    200
  • Manufacturer Product Name
    Lightweight work bench EWR-1275
  • Manufacturer Model Number
    EWR-1275
  • Weight(kg)
    28
  • Main Body Material
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Lightweight Work Bench For Use In Various Applications

EWP-1875 (plastic decorative top panel)

EWP-1875 (plastic decorative top panel).

Plastic decorative top panel

Plastic decorative top panel.

EWR (linoleum top panel)

EWR (linoleum top panel).

Linoleum top panel

Linoleum top panel.

1-6823-01 to 04

Lightweight workbench dimensional diagram
Lightweight workbench dimensional diagram
Lightweight workbench dimensional diagram
Part No.ABCDE
-01900600401740
-021,20075019085
-031,500401,340
-041,800190

When Folded (Bottom Shelf Removed)

-01

-01.

-03, 04

-03, 04.

-02

-02.

Part No.Model NumberTop PlateSize (mm)Weight (kg)
2-963-01EWP-0960Plastic decorative top panel900 × 600 × 74018
2-963-02EWP-0975Plastic decorative top panel900 × 750 × 74021.5
2-963-03EWP-1260Plastic decorative top panel1,200 × 600 × 74021
2-963-04EWP-1275Plastic decorative top panel1,200 × 750 × 74024.5
2-963-05EWP-1560Plastic decorative top panel1,500 × 600 × 74024
2-963-06EWP-1575Plastic decorative top panel1,500 × 750 × 74028.5
2-963-07EWP-1590Plastic decorative top panel1,500 × 900 × 74031
2-963-08EWP-1860Plastic decorative top panel1,800 × 600 × 74027
2-963-09EWP-1875Plastic decorative top panel1,800 × 750 × 74031.5
2-963-10EWP-1890Plastic decorative top panel1,800 × 900 × 74035.5
1-6823-01EWR-0960Linoleum top panel900 × 600 × 74021.5
1-6823-05EWR-0975Linoleum top panel900 × 750 × 74023.5
1-6823-06EWR-1260Linoleum top panel1,200 × 600 × 74024
1-6823-02EWR-1275Linoleum top panel1,200 × 750 × 74028
1-6823-07EWR-1560Linoleum top panel1,500 × 600 × 74030
1-6823-03EWR-1575Linoleum top panel1,500 × 750 × 74034
1-6823-08EWR-1590Linoleum top panel1,500 × 900 × 74037
1-6823-09EWR-1860Linoleum top panel1,800 × 600 × 74032
1-6823-04EWR-1875Linoleum top panel1,800 × 750 × 74038
1-6823-10EWR-1890Linoleum top panel1,800 × 900 × 74042

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)