• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 21:30 20/9 sampai dengan 6:00 pada tanggal 21/9, 8:00 23/9 sampai dengan 4:00 pada tanggal 24/9/2018. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 21:30 20/9 to 6:00 21/9, 8:00 23/9 to 4:00 (WIB) 24/9/2018. We apologize for the inconvenience.
Compact Draft 700P PVC / Wet Scrubber Integrated Type

Compact Draft 700P PVC / Wet Scrubber Integrated Type

Standard Unit Price:
-
Days to Ship :
Quote

Compact type draft with a wet gas exhaust treatment device. Acid resistant, and great for treating acidic gasses. Doors have a counterweight, and can be configured in any location vertically. Slide damper is installed within draft, and exhaust flow volume can be adjusted.

Basic Specifications

  • Product Type
    Compact Draft
  • External Dimensions(mm)
    700X600X1800(2006)
  • Weight(kg)
    63
  • Fan specifications
    Acid-resistant fan
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Water Supply and Drainage

Refine by

  • Available
  • None
  • Clear
Product Name

Refine by

  • Compact Draft CD7P-W
  • Compact Draft CD7P-WX
  • Clear
Manufacturer Model Number

Refine by

  • CD7P-W
  • CD7P-WX
  • Clear
JAN Code

Refine by

  • 4560111774901
  • 4560111774918
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Available
Compact Draft CD7P-W
CD7P-W
4560111774901
Quote
-

Part Number : 3-5332-21
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Compact Draft
  • External Dimensions(mm)
    700X600X1800(2006)
  • Weight(kg)
    63
  • Water Supply and Drainage
    Available
  • Fan specifications
    Acid-resistant fan
  • Product Name
    Compact Draft CD7P-W
  • Manufacturer Model Number
    CD7P-W
  • JAN Code
    4560111774901
  • Main Body Material
    PVC (Polyvinyl Chloride Resin)
  • Power Supply
    AC100V 50/60Hz 15A
  • Effective inside dimensions(mm)
    688X485X700
  • Surface speed(m/s)
    Approximately 0.5 (when the door is one-third-opened)
  • Material Details
    Ventilation Fan/PVC (vinyl chloride resin), door/clear PVC (vinyl chloride resin)
  • Sash opening
    620X615
  • Internal Lighting
    Fluorescent Lamp (15 W)×1
  • Drainage
    13A Pipe Stopper
  • Water Supply Connection Port
    Rc1/2 (Outer diameter ⌀16 mm barbed fitting included)
  • Power cord length(m)
    2.5 (3P Plug) / With OA Adapter
  • Work surface uniform load resistance(kg)
    20
  • Ventilation Air Volume(m3/min)
    Approximately 4 (when door 1/3 open), may vary depending on the work environment
  • Operating sound(dB)
    Approximately 65
  • Compatible Duct Diameter(φ mm)
    100
  • Washing Tower Filling Material (Scrubber Unit)
    Summit ring material/PP (polypropylene)
  • Washing Water Tank (Scrubber Unit)
    Material/PVC (Vinyl-Chloride Resin), Tank Capacity/Approx. 45 L, Volume (MAX)/Approx. 35 L
  • Water Supply Connection Port (Scrubber Part)
    Rp1/2 Water Supply Socket Plug
  • Drainage Valve (for scrubber)
    ø16 mm Barbed Fitting
  • Features
    Compact type draft with a wet gas exhaust treatment device. Acid resistant, and great for treating acidic gasses. Doors have a counterweight, and can be configured in any location vertically. Slide damper is installed within draft, and exhaust flow volume can be adjusted.
  • Footnotes
    Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details.
1 unit
None
Compact Draft CD7P-WX
CD7P-WX
4560111774918
Quote
-

Part Number : 3-5332-22
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Compact Draft
  • External Dimensions(mm)
    700X600X1800(2006)
  • Weight(kg)
    63
  • Water Supply and Drainage
    None
  • Fan specifications
    Acid-resistant fan
  • Product Name
    Compact Draft CD7P-WX
  • Manufacturer Model Number
    CD7P-WX
  • JAN Code
    4560111774918
  • Main Body Material
    PVC (Polyvinyl Chloride Resin)
  • Power Supply
    AC100V 50/60Hz 15A
  • Effective inside dimensions(mm)
    688X485X700
  • Surface speed(m/s)
    Approximately 0.5 (when the door is one-third-opened)
  • Material Details
    Ventilation Fan/PVC (vinyl chloride resin), door/clear PVC (vinyl chloride resin)
  • Sash opening
    620X615
  • Internal Lighting
    Fluorescent Lamp (15 W)×1
  • Drainage
    -
  • Water Supply Connection Port
    -
  • Power cord length(m)
    2.5 (3P Plug) / With OA Adapter
  • Work surface uniform load resistance(kg)
    20
  • Ventilation Air Volume(m3/min)
    Approximately 4 (when door 1/3 open), may vary depending on the work environment
  • Operating sound(dB)
    Approximately 65
  • Compatible Duct Diameter(φ mm)
    100
  • Washing Tower Filling Material (Scrubber Unit)
    Summit ring material/PP (polypropylene)
  • Washing Water Tank (Scrubber Unit)
    Material/PVC (Vinyl-Chloride Resin), Tank Capacity/Approx. 45 L, Volume (MAX)/Approx. 35 L
  • Water Supply Connection Port (Scrubber Part)
    Rp1/2 Water Supply Socket Plug
  • Drainage Valve (for scrubber)
    ø16 mm Barbed Fitting
  • Features
    Compact type draft with a wet gas exhaust treatment device. Acid resistant, and great for treating acidic gasses. Doors have a counterweight, and can be configured in any location vertically. Slide damper is installed within draft, and exhaust flow volume can be adjusted.
  • Footnotes
    Fees for shipping, unloading, installation, assembly, etc. will be required separately. Please contact us for details.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)