(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Compact Draft 700 Stainless Steel

Compact Draft 700 Stainless Steel

Standard Unit Price:
-
Days to Ship :
Quote

The type with air volume adjustment fan can adjust the exhaust air volume to 3 levels: strong, medium and weak. The front door is a balance weight type that can be set to close at an arbitrary position. An activated charcoal unit can be installed. There is also a dedicated cart (sold separately) which is easy to install/move.

Basic Specifications

  • Product Type
    Compact Draft
  • Main Body Material
    Stainless Steel (SUS304)
  • Power Supply
    AC100V 50/60Hz
  • Maximum Power Consumption(W)
    110/130(50/60Hz)
  • Lighting
    Fluorescent Lamp (10 W)×1
  • Sash opening surface(mm)
    620X575
  • Surface speed(m/s)
    Approximately 0.5 (when the door is one-third-opened, with no activated carbon unit installed) (when set to Strong if an exhaust adjustment function is included)
  • Required exhaust airflow rate(m3/min)
    The exhaust air volume required to maintain surface speed of 0.5 m/s is approximately 4 (When the door is 1/3 open, and the activated carbon unit is not installed). This may vary depending on the operating environment
  • Features
    For the air volume adjustment fan type, the exhaust air volume can be adjusted to 3 levels; strong, medium and weak. Since the front door uses a balance weight system, the door can be stopped at an arbitrary position. Activated carbon unit can be installed (sold separately: refer to comprehensive equipment for research 2013 catalog P.584). There is a special cart (sold separately) that is easy to install and move.
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Air Amount(m3/min)

Refine by

  • 3.4/3.9
  • 5.4/6.3
  • Clear
Weight(kg)

Refine by

  • 34.5
  • 40.5
  • 43
  • Clear
Water Supply and Drainage

Refine by

  • Available
  • None
  • Clear
Fan specifications

Refine by

  • M Type Fan
  • With a standard fan
  • With air volume adjustment fan
  • Without Fan
  • Clear
Product Name

Refine by

  • Compact Draft CD7S-F
  • Compact Draft CD7S-FX
  • Compact Draft CD7S-IN
  • Compact Draft CD7S-INX
  • Compact Draft CD7S-N
  • Compact Draft CD7S-NX
  • Compact Draft 700 CD7S-MF
  • Compact Draft 700CD7S-MFX
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
-
34.5
Available
Without Fan
Compact Draft CD7S-N
Quote
-

Part Number : 3-4057-21
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Compact Draft
  • Air Amount(m3/min)
    -
  • Weight(kg)
    34.5
  • Water Supply and Drainage
    Available
  • Fan specifications
    Without Fan
  • Product Name
    Compact Draft CD7S-N
  • Manufacturer Model Number
    CD7S-N
  • JAN Code
    4560111773058
  • Main Body Material
    Stainless Steel (SUS304)
  • Power Supply
    AC100V 50/60Hz
  • Maximum Power Consumption(W)
    110/130(50/60Hz)
  • Lighting
    Fluorescent Lamp (10 W)×1
  • Effective inside dimensions(mm)
    474X498
  • Sash opening surface(mm)
    620X575
  • Surface speed(m/s)
    Approximately 0.5 (when the door is one-third-opened, with no activated carbon unit installed) (when set to Strong if an exhaust adjustment function is included)
  • Required exhaust airflow rate(m3/min)
    The exhaust air volume required to maintain surface speed of 0.5 m/s is approximately 4 (When the door is 1/3 open, and the activated carbon unit is not installed). This may vary depending on the operating environment
  • Accessory
    Drainage Hose (1 m) x 1 Hose Nipple (φ16 mm outer diameter)
  • Power Consumption(W)
    -
  • Main Body Dimensions(mm)
    -
  • Air Volume Details
    -
  • Static Pressure(kPa)
    -
  • Features
    For the air volume adjustment fan type, the exhaust air volume can be adjusted to 3 levels; strong, medium and weak. Since the front door uses a balance weight system, the door can be stopped at an arbitrary position. Activated carbon unit can be installed (sold separately: refer to comprehensive equipment for research 2013 catalog P.584). There is a special cart (sold separately) that is easy to install and move.
-
3.4/3.9
40.5
Available
With a standard fan
Compact Draft CD7S-F
Quote
-

Part Number : 3-4057-22
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Compact Draft
  • Air Amount(m3/min)
    3.4/3.9
  • Weight(kg)
    40.5
  • Water Supply and Drainage
    Available
  • Fan specifications
    With a standard fan
  • Product Name
    Compact Draft CD7S-F
  • Manufacturer Model Number
    CD7S-F
  • JAN Code
    -
  • Main Body Material
    Stainless Steel (SUS304)
  • Power Supply
    AC100V 50/60Hz
  • Maximum Power Consumption(W)
    110/130(50/60Hz)
  • Lighting
    Fluorescent Lamp (10 W)×1
  • Effective inside dimensions(mm)
    474X498
  • Sash opening surface(mm)
    620X575
  • Surface speed(m/s)
    Approximately 0.5 (when the door is one-third-opened, with no activated carbon unit installed) (when set to Strong if an exhaust adjustment function is included)
  • Required exhaust airflow rate(m3/min)
    The exhaust air volume required to maintain surface speed of 0.5 m/s is approximately 4 (When the door is 1/3 open, and the activated carbon unit is not installed). This may vary depending on the operating environment
  • Accessory
    Fan Unit Duct Hose (φ100 mm x 2.5 m), Drain Hose (1 m) x 1, Hose Nipple (Outside Diameter φ16 mm)
  • Power Consumption(W)
    93/110
  • Main Body Dimensions(mm)
    700X555X920/1090
  • Air Volume Details
    -
  • Static Pressure(kPa)
    0.36/0.5
  • Features
    For the air volume adjustment fan type, the exhaust air volume can be adjusted to 3 levels; strong, medium and weak. Since the front door uses a balance weight system, the door can be stopped at an arbitrary position. Activated carbon unit can be installed (sold separately: refer to comprehensive equipment for research 2013 catalog P.584). There is a special cart (sold separately) that is easy to install and move.
  • Quantity
    -
-
-
40.5
Available
With air volume adjustment fan
Compact Draft CD7S-IN
Quote
-

Part Number : 3-4057-23
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Compact Draft
  • Air Amount(m3/min)
    -
  • Weight(kg)
    40.5
  • Water Supply and Drainage
    Available
  • Fan specifications
    With air volume adjustment fan
  • Product Name
    Compact Draft CD7S-IN
  • Manufacturer Model Number
    CD7S-IN
  • JAN Code
    -
  • Main Body Material
    Stainless Steel (SUS304)
  • Power Supply
    AC100V 50/60Hz
  • Maximum Power Consumption(W)
    110/130(50/60Hz)
  • Lighting
    Fluorescent Lamp (10 W)×1
  • Effective inside dimensions(mm)
    474X498
  • Sash opening surface(mm)
    620X575
  • Surface speed(m/s)
    Approximately 0.5 (when the door is one-third-opened, with no activated carbon unit installed) (when set to Strong if an exhaust adjustment function is included)
  • Required exhaust airflow rate(m3/min)
    The exhaust air volume required to maintain surface speed of 0.5 m/s is approximately 4 (When the door is 1/3 open, and the activated carbon unit is not installed). This may vary depending on the operating environment
  • Accessory
    Fan Unit Duct Hose (φ100 mm x 2.5 m), Drain Hose (1 m) x 1, Hose Nipple (Outside Diameter φ16 mm)
  • Power Consumption(W)
    (strong) 93/110, (medium) 75/74, (weak) 57/54
  • Main Body Dimensions(mm)
    -
  • Air Volume Details
    (strong) 3.4/3.9, (medium) 2.3/2.5, (weak) 1.3/1.7
  • Static Pressure(kPa)
    (strong) 0.36/0.5, (medium) 0.33/0.42, (weak) 0.285/0.28
  • Features
    For the air volume adjustment fan type, the exhaust air volume can be adjusted to 3 levels; strong, medium and weak. Since the front door uses a balance weight system, the door can be stopped at an arbitrary position. Activated carbon unit can be installed (sold separately: refer to comprehensive equipment for research 2013 catalog P.584). There is a special cart (sold separately) that is easy to install and move.
  • Quantity
    -
1 unit
-
34.5
None
Without Fan
Compact Draft CD7S-NX
Quote
-

Part Number : 3-4057-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Compact Draft
  • Air Amount(m3/min)
    -
  • Weight(kg)
    34.5
  • Water Supply and Drainage
    None
  • Fan specifications
    Without Fan
  • Product Name
    Compact Draft CD7S-NX
  • Manufacturer Model Number
    CD7S-NX
  • JAN Code
    4560111773089
  • Main Body Material
    Stainless Steel (SUS304)
  • Power Supply
    AC100V 50/60Hz
  • Maximum Power Consumption(W)
    110/130(50/60Hz)
  • Lighting
    Fluorescent Lamp (10 W)×1
  • Effective inside dimensions(mm)
    698X498
  • Sash opening surface(mm)
    620X575
  • Surface speed(m/s)
    Approximately 0.5 (when the door is one-third-opened, with no activated carbon unit installed) (when set to Strong if an exhaust adjustment function is included)
  • Required exhaust airflow rate(m3/min)
    The exhaust air volume required to maintain surface speed of 0.5 m/s is approximately 4 (When the door is 1/3 open, and the activated carbon unit is not installed). This may vary depending on the operating environment
  • Accessory
    -
  • Power Consumption(W)
    -
  • Main Body Dimensions(mm)
    -
  • Air Volume Details
    -
  • Static Pressure(kPa)
    -
  • Features
    For the air volume adjustment fan type, the exhaust air volume can be adjusted to 3 levels; strong, medium and weak. Since the front door uses a balance weight system, the door can be stopped at an arbitrary position. Activated carbon unit can be installed (sold separately: refer to comprehensive equipment for research 2013 catalog P.584). There is a special cart (sold separately) that is easy to install and move.
-
3.4/3.9
40.5
None
With a standard fan
Compact Draft CD7S-FX
Quote
-

Part Number : 3-4057-25
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Compact Draft
  • Air Amount(m3/min)
    3.4/3.9
  • Weight(kg)
    40.5
  • Water Supply and Drainage
    None
  • Fan specifications
    With a standard fan
  • Product Name
    Compact Draft CD7S-FX
  • Manufacturer Model Number
    CD7S-FX
  • JAN Code
    -
  • Main Body Material
    Stainless Steel (SUS304)
  • Power Supply
    AC100V 50/60Hz
  • Maximum Power Consumption(W)
    110/130(50/60Hz)
  • Lighting
    Fluorescent Lamp (10 W)×1
  • Effective inside dimensions(mm)
    698X498
  • Sash opening surface(mm)
    620X575
  • Surface speed(m/s)
    Approximately 0.5 (when the door is one-third-opened, with no activated carbon unit installed) (when set to Strong if an exhaust adjustment function is included)
  • Required exhaust airflow rate(m3/min)
    The exhaust air volume required to maintain surface speed of 0.5 m/s is approximately 4 (When the door is 1/3 open, and the activated carbon unit is not installed). This may vary depending on the operating environment
  • Accessory
    Fan Unit Duct Hose (φ100 mm x 2.5 m)
  • Power Consumption(W)
    93/110
  • Main Body Dimensions(mm)
    700X555X920/1090
  • Air Volume Details
    -
  • Static Pressure(kPa)
    0.36/0.5
  • Features
    For the air volume adjustment fan type, the exhaust air volume can be adjusted to 3 levels; strong, medium and weak. Since the front door uses a balance weight system, the door can be stopped at an arbitrary position. Activated carbon unit can be installed (sold separately: refer to comprehensive equipment for research 2013 catalog P.584). There is a special cart (sold separately) that is easy to install and move.
  • Quantity
    -
-
-
40.5
None
With air volume adjustment fan
Compact Draft CD7S-INX
Quote
-

Part Number : 3-4057-26
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Product Type
    Compact Draft
  • Air Amount(m3/min)
    -
  • Weight(kg)
    40.5
  • Water Supply and Drainage
    None
  • Fan specifications
    With air volume adjustment fan
  • Product Name
    Compact Draft CD7S-INX
  • Manufacturer Model Number
    CD7S-INX
  • JAN Code
    -
  • Main Body Material
    Stainless Steel (SUS304)
  • Power Supply
    AC100V 50/60Hz
  • Maximum Power Consumption(W)
    110/130(50/60Hz)
  • Lighting
    Fluorescent Lamp (10 W)×1
  • Effective inside dimensions(mm)
    698X498
  • Sash opening surface(mm)
    620X575
  • Surface speed(m/s)
    Approximately 0.5 (when the door is one-third-opened, with no activated carbon unit installed) (when set to Strong if an exhaust adjustment function is included)
  • Required exhaust airflow rate(m3/min)
    The exhaust air volume required to maintain surface speed of 0.5 m/s is approximately 4 (When the door is 1/3 open, and the activated carbon unit is not installed). This may vary depending on the operating environment
  • Accessory
    Fan Unit Duct Hose (φ100 mm x 2.5 m)
  • Power Consumption(W)
    (strong) 93/110, (medium) 75/74, (weak) 57/54
  • Main Body Dimensions(mm)
    -
  • Air Volume Details
    (strong) 3.4/3.9, (medium) 2.3/2.5, (weak) 1.3/1.7
  • Static Pressure(kPa)
    (strong) 0.36/0.5, (medium) 0.33/0.42, (weak) 0.285/0.28
  • Features
    For the air volume adjustment fan type, the exhaust air volume can be adjusted to 3 levels; strong, medium and weak. Since the front door uses a balance weight system, the door can be stopped at an arbitrary position. Activated carbon unit can be installed (sold separately: refer to comprehensive equipment for research 2013 catalog P.584). There is a special cart (sold separately) that is easy to install and move.
  • Quantity
    -
1 unit
5.4/6.3
43
Available
M Type Fan
Compact Draft 700 CD7S-MF
Quote
-

Part Number : 3-4057-27
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Compact Draft
  • Air Amount(m3/min)
    5.4/6.3
  • Weight(kg)
    43
  • Water Supply and Drainage
    Available
  • Fan specifications
    M Type Fan
  • Product Name
    Compact Draft 700 CD7S-MF
  • Manufacturer Model Number
    CD7S-MF
  • JAN Code
    -
  • Main Body Material
    Stainless Steel (SUS304)
  • Power Supply
    AC100V 50/60Hz
  • Maximum Power Consumption(W)
    110/130(50/60Hz)
  • Lighting
    Fluorescent Lamp (10 W)×1
  • Effective inside dimensions(mm)
    474X498
  • Sash opening surface(mm)
    620X575
  • Surface speed(m/s)
    Approximately 0.5 (when the door is one-third-opened, with no activated carbon unit installed) (when set to Strong if an exhaust adjustment function is included)
  • Required exhaust airflow rate(m3/min)
    The exhaust air volume required to maintain surface speed of 0.5 m/s is approximately 4 (When the door is 1/3 open, and the activated carbon unit is not installed). This may vary depending on the operating environment
  • Accessory
    Fan Unit Duct Hose (φ100 mm x 2.5 m), Drain Hose (1 m) x 1, Hose Nipple (Outside Diameter φ16 mm)
  • Power Consumption(W)
    100/120
  • Main Body Dimensions(mm)
    700X555X920/1160
  • Air Volume Details
    -
  • Static Pressure(kPa)
    0.39/0.55
  • Features
    For the air volume adjustment fan type, the exhaust air volume can be adjusted to 3 levels; strong, medium and weak. Since the front door uses a balance weight system, the door can be stopped at an arbitrary position. Activated carbon unit can be installed (sold separately: refer to comprehensive equipment for research 2013 catalog P.584). There is a special cart (sold separately) that is easy to install and move.
1 unit
5.4/6.3
43
None
M Type Fan
Compact Draft 700CD7S-MFX
Quote
-

Part Number : 3-4057-28
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Compact Draft
  • Air Amount(m3/min)
    5.4/6.3
  • Weight(kg)
    43
  • Water Supply and Drainage
    None
  • Fan specifications
    M Type Fan
  • Product Name
    Compact Draft 700CD7S-MFX
  • Manufacturer Model Number
    CD7S-MFX
  • JAN Code
    -
  • Main Body Material
    Stainless Steel (SUS304)
  • Power Supply
    AC100V 50/60Hz
  • Maximum Power Consumption(W)
    110/130(50/60Hz)
  • Lighting
    Fluorescent Lamp (10 W)×1
  • Effective inside dimensions(mm)
    698X498
  • Sash opening surface(mm)
    620X575
  • Surface speed(m/s)
    Approximately 0.5 (when the door is one-third-opened, with no activated carbon unit installed) (when set to Strong if an exhaust adjustment function is included)
  • Required exhaust airflow rate(m3/min)
    The exhaust air volume required to maintain surface speed of 0.5 m/s is approximately 4 (When the door is 1/3 open, and the activated carbon unit is not installed). This may vary depending on the operating environment
  • Accessory
    Fan Unit Duct Hose (φ100 mm x 2.5 m)
  • Power Consumption(W)
    100/120
  • Main Body Dimensions(mm)
    700X555X920/1160
  • Air Volume Details
    -
  • Static Pressure(kPa)
    0.39/0.55
  • Features
    For the air volume adjustment fan type, the exhaust air volume can be adjusted to 3 levels; strong, medium and weak. Since the front door uses a balance weight system, the door can be stopped at an arbitrary position. Activated carbon unit can be installed (sold separately: refer to comprehensive equipment for research 2013 catalog P.584). There is a special cart (sold separately) that is easy to install and move.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)