(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Space Drier

Space Drier

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
・ Equipped with a dry unit of the solid polymer electrolyte type, the humidity inside the refrigerator is continuously removed by electrolysis, so stable dehumidification is possible.
・ Due to the energy-saving design, the power consumption is 3 watts, which cost-effective
・ The dehumidifying unit has no drive unit and no source of sound or vibration, so it has excellent durability
・ Moisture inside the refrigerator is directly released to the outside in a gaseous state
・ Standard product with excellent function and design
·Power Supply: 100 to 240 V AC 50/60 Hz
·Materials: ABS resin molded product. Shelf board spacing: 5 tiers, shelf pitch 70 mm. Weight: 3.9 kg
·Dehumidification system: H2O electrolysis discharge via solid polymer electrolyte membrane
·Humidity control range: 25%RH (When there is no load in the refrigerator, depending on the operating environment)
[Applications]
・ Research equipment, storage, transportation supplies

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Auto Dry Type
  • External Dimensions(mm)
    310×359×450
  • Internal dimensions(mm)
    300X300X440
  • Caster
    NA
  • Material
    ABS Resin Molded Product
  • Product Name
    Space Drier SD-3
  • Weight(kg)
    3.9
  • Manufacturer Model Number
    SD-3
  • JAN Code
    4562108471503
  • Accessory
    Shelf Board x 2 Pieces
  • Shelf Spacing(mm)
    5 Shelf supports, shelf pitch 70
  • Dehumidification system
    Solid polymer electrolyte membrane allows the electrolysis discharge of H2O
  • Humidity Control Range
    25% RH (For No Load Indoor Storage / Depending on Usage Environment)
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption(W)
    3
  • Features
    Equipped with a dry unit of solid polymer electrolyte membrane type, the moisture inside the cabinet is continuously removed by electrolysis, making stable dehumidification possible. The energy saving design achieves the power consumption of 3 watts, making it economical. As there is no actuator in the dehumidifying unit, there is no source of sound and vibration, making it excellent in durability. The moisture inside the cabinet is released directly to the outside as gas.
  • Internal Capacity
    1 unit

Details

Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : 1-5489-11
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Auto Dry Type
  • External Dimensions(mm)
    310×359×450
  • Internal dimensions(mm)
    300X300X440
  • Caster
    NA
  • Material
    ABS Resin Molded Product
  • Product Name
    Space Drier SD-3
  • Weight(kg)
    3.9
  • Manufacturer Model Number
    SD-3
  • JAN Code
    4562108471503
  • Accessory
    Shelf Board x 2 Pieces
  • Shelf Spacing(mm)
    5 Shelf supports, shelf pitch 70
  • Dehumidification system
    Solid polymer electrolyte membrane allows the electrolysis discharge of H2O
  • Humidity Control Range
    25% RH (For No Load Indoor Storage / Depending on Usage Environment)
  • Power Supply
    AC100V 50/60Hz
  • Power Consumption(W)
    3
  • Features
    Equipped with a dry unit of solid polymer electrolyte membrane type, the moisture inside the cabinet is continuously removed by electrolysis, making stable dehumidification possible. The energy saving design achieves the power consumption of 3 watts, making it economical. As there is no actuator in the dehumidifying unit, there is no source of sound and vibration, making it excellent in durability. The moisture inside the cabinet is released directly to the outside as gas.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

SPACE DRY Specifications

SPACE DRY usage examples

SPACE DRY usage examples

SPACE DRY interior

SPACE DRY interior

Part No.Model NumberExternal Dimensions (mm)Internal Dimensions (mm)
1-5489-11SD-3310 × 359 × 450300 × 300 × 440

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)