(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Molding Vacuum Desiccator MVD, Capacity 13 To 32 L

Molding Vacuum Desiccator MVD, Capacity 13 To 32 L

Standard Unit Price:
-
Days to Ship :
Quote

A high performance, robust PC (polycarbonate) integrally molded vacuum desiccator.
[Features]
· Silicone packing with high sealability is used for the seal parts of the door and the main body, eliminating the need for grease.
· The vacuum gauge and valve can be mounted on either the top or right surfaces of the main body.
· MVD300 can also be used stacked in 2 layers.
[Applications]
· For research and experimental use.

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Capacity (L)
    13
  • External Dimensions(mm)
    300×287×325
  • Internal dimensions(mm)
    250X210X250
  • Caster
    NA
  • Material
    PC (Polycarbonate)
  • Product Name
    Molding Vacuum Desiccator MVD-100
  • Weight(kg)
    7
  • Manufacturer Model Number
    MVD-100
  • JAN Code
    4560111768467
  • Accessory
    Vacuum valve (φ8 mm nipple, R 1/4 on base) x 2 pc., 1 vacuum gauge, and 2 shelf boards
  • Recommended vacuum pump
    P.203 1-4148-03 DTC-41 P.203 1-4148-11 DTC-22
  • Total load capacity(kg)
    Approximately 50 (main body) / Approximately 5 (shelf panel)
  • Number of Shelf Tiers
    4 Tiers
  • Allowable Degree of Vacuum
    1 Torr (about 133 Pa)
  • Features
    It is a strong vacuum desiccator made of PC (polycarbonate) casting. Silicone packing with high sealability is used for the seal portion of the door and the main body, eliminating the need for grease. Vacuum gauges and valves can be mounted on either the top or the right side of the body. MVD 300 can also be used by overlaying the body in two levels.
  • Internal Capacity
    1 unit

Details

Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : 1-6158-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Capacity (L)
    13
  • External Dimensions(mm)
    300×287×325
  • Internal dimensions(mm)
    250X210X250
  • Caster
    NA
  • Material
    PC (Polycarbonate)
  • Product Name
    Molding Vacuum Desiccator MVD-100
  • Weight(kg)
    7
  • Manufacturer Model Number
    MVD-100
  • JAN Code
    4560111768467
  • Accessory
    Vacuum valve (φ8 mm nipple, R 1/4 on base) x 2 pc., 1 vacuum gauge, and 2 shelf boards
  • Recommended vacuum pump
    P.203 1-4148-03 DTC-41 P.203 1-4148-11 DTC-22
  • Total load capacity(kg)
    Approximately 50 (main body) / Approximately 5 (shelf panel)
  • Number of Shelf Tiers
    4 Tiers
  • Allowable Degree of Vacuum
    1 Torr (about 133 Pa)
  • Features
    It is a strong vacuum desiccator made of PC (polycarbonate) casting. Silicone packing with high sealability is used for the seal portion of the door and the main body, eliminating the need for grease. Vacuum gauges and valves can be mounted on either the top or the right side of the body. MVD 300 can also be used by overlaying the body in two levels.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Optional Features To Fit The Application

For utilizing in research and all types of experiments.

For utilizing in research and all types of experiments.

Use with 2 units stacked on top of each other.

Use with 2 units stacked on top of each other.

Vacuum gauge and valves can be mounted to either the top or right side.

Vacuum gauge and valves can be mounted to either the top or right side.

Specifications

  • Material: PC (polycarbonate)
  • Allowable degree of vacuum: Approx. 133 Pa
  • No. of shelves: MVD300 / 5-level, MVD100 / 4-level
  • Capacity: MVD300 / maximum 32 L, MVD100 / maximum 13 L
  • Weight: MVD300 / 13 kg, MVD100 / 7 kg
  • Load-bearing capacity: Main body / approx. 50 kg, Shelf plate portion / approx. 5 kg
    Accessories
  • Vacuum valve (ø8 (diameter 8 mm) Nipple / base R1/4) × 2
  • Vacuum gauge × 1
  • Shelf plate × 2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)