(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Vacuum Desiccator VS

Vacuum Desiccator VS

Standard Unit Price:
-
Days to Ship :
Quote

Vacuum Desiccator VS doesn't need grease.
[Features]
· Uses a silicone gasket with high airtightness.
· Ideal as a sample storage cabinet with its compact flat size.
· Material: Main body / clear reinforced PMMA (acrylic) (plate thickness 20 mm), valve and vacuum mounting portion / PC (polycarbonate).
· Allowable degree of vacuum: Approx. 133 Pa.

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Capacity (L)
    7
  • External Dimensions(mm)
    300x300x170 (Not including protruding part)
  • Internal dimensions(mm)
    260X260X100
  • Caster
    NA
  • Specifications
    No Outlet
  • Material
    Main body / Transparent reinforced PMMA (acrylic) (plate thickness 20 mm), Valve and vacuum gauge attaching portion / PC (polycarbonate)
  • Product Name
    Vacuum desiccator VS Type
  • Weight(kg)
    10
  • Manufacturer Model Number
    VS Type
  • JAN Code
    4560111766708
  • Accessory
    Vacuum gauge x 1 pc, Silica gel dish x 1 pc, Vacuum valve: Small / ø8 mm O.D., Large / ø14 mm O.D. (x 1 pc each)
  • Recommended vacuum pump
    P.203 1-4148-11 Dry Vacuum Pump DTC-22 P.199 1-671-06 Dry Vacuum Pump DA-20D
  • Allowable Degree of Vacuum
    1 Torr (about 133 Pa)
  • Features
    Silicone packing with high sealability is used for the seal portion of the door and the main body, eliminating the need for grease. Compact flat size and suitable as a storage cabinet for samples.
  • Internal Capacity
    1 unit

Details

Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : 1-070-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Capacity (L)
    7
  • External Dimensions(mm)
    300x300x170 (Not including protruding part)
  • Internal dimensions(mm)
    260X260X100
  • Caster
    NA
  • Specifications
    No Outlet
  • Material
    Main body / Transparent reinforced PMMA (acrylic) (plate thickness 20 mm), Valve and vacuum gauge attaching portion / PC (polycarbonate)
  • Product Name
    Vacuum desiccator VS Type
  • Weight(kg)
    10
  • Manufacturer Model Number
    VS Type
  • JAN Code
    4560111766708
  • Accessory
    Vacuum gauge x 1 pc, Silica gel dish x 1 pc, Vacuum valve: Small / ø8 mm O.D., Large / ø14 mm O.D. (x 1 pc each)
  • Recommended vacuum pump
    P.203 1-4148-11 Dry Vacuum Pump DTC-22 P.199 1-671-06 Dry Vacuum Pump DA-20D
  • Allowable Degree of Vacuum
    1 Torr (about 133 Pa)
  • Features
    Silicone packing with high sealability is used for the seal portion of the door and the main body, eliminating the need for grease. Compact flat size and suitable as a storage cabinet for samples.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Compact And Flat Size Vacuum Desiccator

External appearance of vacuum desiccator

Dimensions
Outer dimensions (mm): W300 × D300 × H170 (not including protrusions)
Inner dimensions (mm): W260 × D260 × H100

Accessories
· Vacuum gauge × 1
· Silica gel dish × 1
· Vacuum valve: Small / ø8 (outer diameter 8 mm), large / ø14 (outer diameter 14 mm) (1 of each)

Dimensional Outline Drawing

Dimensional Outline Drawing
Dimensional Outline Drawing

(Unit: mm)

Dimensional Outline Drawing

Safety Precautions

Warning

  • The majority of the product is made of acrylic. If this product is handled roughly, it could cause damage resulting in injuries, so handle with care.
  • Open and close the door slowly. If handled roughly, it could cause damage resulting in injuries.
  • Sudden decompression or delivering a strong shock from the outside during decompression could cause damage and is dangerous.
  • This product is not built to withstand pressurization. Do not pressurize under any circumstances.

Caution

  • This product will be infiltrated by acids (chromic acid, etc.) and organic solvents (acetone, xylene, chloroform, alcohols, acetates, etc.), so do not bring it into contact with these chemicals.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)