(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Vacuum Board VR/VZ

Vacuum Board VR/VZ

Standard Unit Price:
-
Days to Ship :
Quote

A desiccator with vacuum gauge.
[Features]
· Specification with vacuum gauge.
· Weight : VR type /1.4 kg, VZ type /5.8 kg
· Allowable Degree of Vacuum: Approximately 133 Pa

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Vacuum
  • External Dimensions(mm)
    φ268x450 (Includes Vacuum Meter)
  • Internal dimensions(mm)
    φ234X298
  • Caster
    NA
  • Other
    Components for Desiccator
  • Material
    Body: transparent strengthened PMMA (acrylic) 8 mm sheet, top/bottom: strengthened PMMA (acrylic) 20 mm sheet, valve/vacuum meter fitting: PC (polycarbonate)
  • Product Name
    Vacuum desiccator VZ Type
  • Weight(kg)
    5.8
  • Manufacturer Model Number
    VZ Type
  • JAN Code
    4560111768054
  • Accessory
    Vacuum valve: φ8 mm O.D. (small) x 1 pc., φ14 mm O.D. (large) x 1 pc., and 1 vacuum gauge
  • Recommended vacuum pump
    P.203 1-4148-11 Dry Vacuum Pump DTC-22 P.199 1-671-06 Dry Vacuum Pump DA-20D
  • Allowable Degree of Vacuum
    1 Torr (about 133 Pa)
  • Internal Capacity
    1 unit

Details

Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
-

Part Number : 1-5848-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Type
    Vacuum
  • External Dimensions(mm)
    φ268x450 (Includes Vacuum Meter)
  • Internal dimensions(mm)
    φ234X298
  • Caster
    NA
  • Other
    Components for Desiccator
  • Material
    Body: transparent strengthened PMMA (acrylic) 8 mm sheet, top/bottom: strengthened PMMA (acrylic) 20 mm sheet, valve/vacuum meter fitting: PC (polycarbonate)
  • Product Name
    Vacuum desiccator VZ Type
  • Weight(kg)
    5.8
  • Manufacturer Model Number
    VZ Type
  • JAN Code
    4560111768054
  • Accessory
    Vacuum valve: φ8 mm O.D. (small) x 1 pc., φ14 mm O.D. (large) x 1 pc., and 1 vacuum gauge
  • Recommended vacuum pump
    P.203 1-4148-11 Dry Vacuum Pump DTC-22 P.199 1-671-06 Dry Vacuum Pump DA-20D
  • Allowable Degree of Vacuum
    1 Torr (about 133 Pa)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Vacuum Chamber With Vacuum Meter

External appearance

VR type.
Materials (body section) transparent reinforced PMMA (acrylic) 5 mm.
Materials (top, bottom) reinforced PMMA (acrylic) 10 mm.
Materials (vacuum gauge mounting part) PC (polycarbonate).
Accessories (vacuum valve) outer diameter ø14 (diameter 14 mm) × 1 pc., vacuum gauge × 1 pc.

External appearance

VZ type.
Material (body section) transparent reinforced PMMA (acrylic) 8 mm.
Materials (top, bottom) reinforced PMMA (acrylic) 20 mm.
Materials (vacuum gauge mounting part) PC (polycarbonate).
Accessories (vacuum valve) outer diameter ø8 (diameter 8 mm) (small) × 1 pc. / outer diameter ø14 (diameter 14 mm) (large) × 1 pc., vacuum gauge × 1 pc.

Dimensional Outline Drawing

Dimensional Outline Drawing

1-073-01.

Dimensional Outline Drawing

1-5848-01.

Dimensional Outline Drawing

1-5848-01 side cross-section.

Part No.Model NumberOuter Dimensions (mm) *#*#*Internal Dimensions (mm)
1-073-01VR Typeø168 × 330ø140 × 200
1-5848-01VZ Typeø268 × 450ø234 × 298

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)