(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Mini Vacuum Container

Mini Vacuum Container

Standard Unit Price:
-
Days to Ship :
35 Day(s) or more

It includes a hand pump, and does not require a power supply.

Basic Specifications

  • Product Type
    Desiccator
  • Caster
    NA
  • Other
    Components for Desiccator
  • Material
    Main body / Transparent reinforced PMMA (acrylic)
  • Accessory
    Vacuum Gauge / Hand Pump
  • Allowable Degree of Vacuum
    Approx. 133 Pa
  • Ultimate Vacuum
    Approximately 0.067 MPa (gauge pressure, with a hand pump used)
  • Features
    Because it's equipped with a small hand pump, vacuum conditions can easily be created indoors. Power is not required, and after collecting a sample in the field, it can be stored in a depressurized tube.
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Capacity (L)

Refine by

  • Approx. 1.5
  • Approx. 3
  • Clear
Size(mm)

Refine by

  • φ150X220
  • φ150X320
  • Clear
Product Name

Refine by

  • Mini Vacuum Container VCP-30L
  • Mini Vacuum Container VCP-15L
  • Clear
Manufacturer Model Number

Refine by

  • VCP-30L
  • VCP-15L
  • Clear
JAN Code

Refine by

  • 4560111767453
  • 4560111767460
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Approx. 1.5
φ150X220
Mini Vacuum Container VCP-15L
VCP-15L
4560111767453
35 Day(s)
-

Part Number : 1-4467-01
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Capacity (L)
    Approx. 1.5
  • Caster
    NA
  • Other
    Components for Desiccator
  • Size(mm)
    φ150X220
  • Material
    Main body / Transparent reinforced PMMA (acrylic)
  • Product Name
    Mini Vacuum Container VCP-15L
  • Manufacturer Model Number
    VCP-15L
  • JAN Code
    4560111767453
  • Accessory
    Vacuum Gauge / Hand Pump
  • Allowable Degree of Vacuum
    Approx. 133 Pa
  • Ultimate Vacuum
    Approximately 0.067 MPa (gauge pressure, with a hand pump used)
  • Features
    Because it's equipped with a small hand pump, vacuum conditions can easily be created indoors. Power is not required, and after collecting a sample in the field, it can be stored in a depressurized tube.
1 unit
Approx. 3
φ150X320
Mini Vacuum Container VCP-30L
VCP-30L
4560111767460
Quote
-

Part Number : 1-4467-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Desiccator
  • Capacity (L)
    Approx. 3
  • Caster
    NA
  • Other
    Components for Desiccator
  • Size(mm)
    φ150X320
  • Material
    Main body / Transparent reinforced PMMA (acrylic)
  • Product Name
    Mini Vacuum Container VCP-30L
  • Manufacturer Model Number
    VCP-30L
  • JAN Code
    4560111767460
  • Accessory
    Vacuum Gauge / Hand Pump
  • Allowable Degree of Vacuum
    Approx. 133 Pa
  • Ultimate Vacuum
    Approximately 0.067 MPa (gauge pressure, with a hand pump used)
  • Features
    Because it's equipped with a small hand pump, vacuum conditions can easily be created indoors. Power is not required, and after collecting a sample in the field, it can be stored in a depressurized tube.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)