(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Stainless steel Storage Cart

Stainless steel Storage Cart

Standard Unit Price:
-
Days to Ship :
Quote

A low cost cart with excellent durability and mobility.

Basic Specifications

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Detailed Material
    Stainless Steel (SUS304)
  • Caster(mm)
    ø75 Urethane Type (with Diagonal Stoppers)
  • Load Resistance
    Approximately 15 kg/shelf
  • Features
    Features outstanding chemical resistance, rust resistance, and durability, facilitating beautiful use. Features outstanding operability, providing φ75 mm casters and equipped with a dual-sided handle as standard equipment.
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 600X450X835
  • 750X450X835
  • Clear
Type

Refine by

  • 2 Tiers
  • 3 Tiers
  • Clear
Shelf Spacing(mm)

Refine by

  • 225
  • 350
  • Clear
Number of drawers

Refine by

  • 2 pcs.
  • 3 pcs.
  • Clear
Manufacturer Product Name

Refine by

  • Stainless steel Storage Cart CHS-3
  • Stainless steel Storage Cart CHW-3
  • Stainless steel Storage Cart CHW-2
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
750X450X835
2 Tiers
350
3 pcs.
Stainless steel Storage Cart CHW-2
Quote
-

Part Number : 8-7465-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    750X450X835
  • Type
    2 Tiers
  • Shelf Spacing(mm)
    350
  • Number of drawers
    3 pcs.
  • Manufacturer Product Name
    Stainless steel Storage Cart CHW-2
  • Manufacturer Model Number
    CHW-2
  • JAN Code
    4562108477710
  • Weight(kg)
    Approx. 12
  • Detailed Material
    Stainless Steel (SUS304)
  • Caster(mm)
    ø75 Urethane Type (with Diagonal Stoppers)
  • Load Resistance
    Approximately 15 kg/shelf
  • Features
    Features outstanding chemical resistance, rust resistance, and durability, facilitating beautiful use. Features outstanding operability, providing φ75 mm casters and equipped with a dual-sided handle as standard equipment.
1 unit
600X450X835
3 Tiers
225
2 pcs.
Stainless steel Storage Cart CHS-3
Quote
-

Part Number : 8-7465-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    600X450X835
  • Type
    3 Tiers
  • Shelf Spacing(mm)
    225
  • Number of drawers
    2 pcs.
  • Manufacturer Product Name
    Stainless steel Storage Cart CHS-3
  • Manufacturer Model Number
    CHS-3
  • JAN Code
    4562108477727
  • Weight(kg)
    Approximately 13
  • Detailed Material
    Stainless Steel (SUS304)
  • Caster(mm)
    ø75 Urethane Type (with Diagonal Stoppers)
  • Load Resistance
    Approximately 15 kg/shelf
  • Features
    Features outstanding chemical resistance, rust resistance, and durability, facilitating beautiful use. Features outstanding operability, providing φ75 mm casters and equipped with a dual-sided handle as standard equipment.
1 unit
750X450X835
3 Tiers
225
3 pcs.
Stainless steel Storage Cart CHW-3
Quote
-

Part Number : 8-7465-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    750X450X835
  • Type
    3 Tiers
  • Shelf Spacing(mm)
    225
  • Number of drawers
    3 pcs.
  • Manufacturer Product Name
    Stainless steel Storage Cart CHW-3
  • Manufacturer Model Number
    CHW-3
  • JAN Code
    4562108477734
  • Weight(kg)
    Approx. 16
  • Detailed Material
    Stainless Steel (SUS304)
  • Caster(mm)
    ø75 Urethane Type (with Diagonal Stoppers)
  • Load Resistance
    Approximately 15 kg/shelf
  • Features
    Features outstanding chemical resistance, rust resistance, and durability, facilitating beautiful use. Features outstanding operability, providing φ75 mm casters and equipped with a dual-sided handle as standard equipment.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)