(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Silent Lab Cart

Silent Lab Cart

Standard Unit Price:
-
Days to Ship :
Quote

It is very effective in environments where quiet is called for.

Basic Specifications

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Drawer internal dimensions(mm)
    256X428X100X2 pieces
  • Detailed Material
    Stainless Steel (SUS304)
  • Caster(mm)
    ø100 (Noise-Reduction Reinforced Type)
  • Load Resistance
    Approx. 70 kg
  • Features
    The top panel and drawer include special vibration control material so that items placed on top are quiet even during transport. Highly quiet casters are used for silent transport. The top panel has a frame so that objects don't fall off as easily. Curved parts for easy cleaning of garbage etc. The drawers can be opened from the front or back.
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 603X453X800
  • 603X453X940
  • Clear
Shelf Spacing(mm)

Refine by

  • Upper section 215; Lower section 300
  • 305
  • Clear
Manufacturer Product Name

Refine by

  • Silent Lab Cart 2 Level
  • Silent Lab Cart 3 Level
  • Clear
Manufacturer Model Number

Refine by

  • 2 Tiers
  • 3 Tiers
  • Clear
JAN Code

Refine by

  • 4562108473989
  • 4562108473996
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
1 unit
603X453X800
305
Silent Lab Cart 2 Level
2 Tiers
4562108473989
Quote
-

Part Number : 1-7633-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    603X453X800
  • Drawer internal dimensions(mm)
    256X428X100X2 pieces
  • Shelf Spacing(mm)
    305
  • Manufacturer Product Name
    Silent Lab Cart 2 Level
  • Manufacturer Model Number
    2 Tiers
  • JAN Code
    4562108473989
  • Weight(kg)
    18.4
  • Detailed Material
    Stainless Steel (SUS304)
  • Caster(mm)
    ø100 (Noise-Reduction Reinforced Type)
  • Load Resistance
    Approx. 70 kg
  • Features
    The top panel and drawer include special vibration control material so that items placed on top are quiet even during transport. Highly quiet casters are used for silent transport. The top panel has a frame so that objects don't fall off as easily. Curved parts for easy cleaning of garbage etc. The drawers can be opened from the front or back.
1 unit
603X453X940
Upper section 215; Lower section 300
Silent Lab Cart 3 Level
3 Tiers
4562108473996
Quote
-

Part Number : 1-7633-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    603X453X940
  • Drawer internal dimensions(mm)
    256X428X100X2 pieces
  • Shelf Spacing(mm)
    Upper section 215; Lower section 300
  • Manufacturer Product Name
    Silent Lab Cart 3 Level
  • Manufacturer Model Number
    3 Tiers
  • JAN Code
    4562108473996
  • Weight(kg)
    23.2
  • Detailed Material
    Stainless Steel (SUS304)
  • Caster(mm)
    ø100 (Noise-Reduction Reinforced Type)
  • Load Resistance
    Approx. 70 kg
  • Features
    The top panel and drawer include special vibration control material so that items placed on top are quiet even during transport. Highly quiet casters are used for silent transport. The top panel has a frame so that objects don't fall off as easily. Curved parts for easy cleaning of garbage etc. The drawers can be opened from the front or back.