(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Handy Cart 650x440x835

Handy Cart 650x440x835

Standard Unit Price:
-
Days to Ship :
Quote

The shelf board has a dish shape which is used to prevent measuring instruments and chemicals from falling. The shelf board can be taken out and even used as is like a tray.

Basic Specifications

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    650X440X835
  • Drawer internal dimensions(mm)
    606X396X20
  • Detailed Material
    Stainless Steel (SUS304)
  • Caster(mm)
    ø65 Rubber Type (Antistatic Type, with Stoppers x 2)
  • Load Resistance
    Approx. 20 kg/shelf (total load capacity: approx. 40 kg)
  • Features
    The shelf board is dish-shaped to prevent falling of measuring instruments and chemicals. The shelf board can be removed and it can be used as it is as a tray.
  • Capacity
    1 unit
Part Number
Capacity

Refine by

  • 1 unit
  • Clear
Manufacturer Product Name

Refine by

  • Battery Carrier SUS-3 Type
  • Battery Carrier SUS-2 Type
  • Clear
Manufacturer Model Number

Refine by

  • SUS-3
  • SUS-2
  • Clear
JAN Code

Refine by

  • 4560111773430
  • 4560111773447
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Battery Carrier SUS-3 Type
SUS-3
4560111773430
Quote
-

Part Number : 3-407-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    650X440X835
  • Drawer internal dimensions(mm)
    606X396X20
  • Manufacturer Product Name
    Battery Carrier SUS-3 Type
  • Manufacturer Model Number
    SUS-3
  • JAN Code
    4560111773430
  • Weight(kg)
    11
  • Detailed Material
    Stainless Steel (SUS304)
  • Caster(mm)
    ø65 Rubber Type (Antistatic Type, with Stoppers x 2)
  • Load Resistance
    Approx. 20 kg/shelf (total load capacity: approx. 40 kg)
  • Specifications
    3 tiers / knockdown type
  • Features
    The shelf board is dish-shaped to prevent falling of measuring instruments and chemicals. The shelf board can be removed and it can be used as it is as a tray.
1 unit
Battery Carrier SUS-2 Type
SUS-2
4560111773447
Quote
-

Part Number : 3-408-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Size(mm)
    650X440X835
  • Drawer internal dimensions(mm)
    606X396X20
  • Manufacturer Product Name
    Battery Carrier SUS-2 Type
  • Manufacturer Model Number
    SUS-2
  • JAN Code
    4560111773447
  • Weight(kg)
    8.5
  • Detailed Material
    Stainless Steel (SUS304)
  • Caster(mm)
    ø65 Rubber Type (Antistatic Type, with Stoppers x 2)
  • Load Resistance
    Approx. 20 kg/shelf (total load capacity: approx. 40 kg)
  • Specifications
    2 Level / Knock-Down Type
  • Features
    The shelf board is dish-shaped to prevent falling of measuring instruments and chemicals. The shelf board can be removed and it can be used as it is as a tray.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)