• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Tray Wagon / Gratnell Storage Case / Gratnell Storage Case Cover

Tray Wagon / Gratnell Storage Case / Gratnell Storage Case Cover

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

The storage cases can be stacked in layers, leaving the stuff inside, by stacking with the back and front direction alternately reversed.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 unit
  • Clear
Other

Refine by

  • Option
  • Clear
Size(mm)

Refine by

  • 285X430X32
  • 370X420X800
  • 370X420X1500
  • 427/374X308/274X75
  • 427/374X308/274X150
  • 720X420X800
  • Clear
Type

Refine by

  • Gratnell Storage Case Cover
  • Gratnell Storage Case Deep Type
  • Gratnell Storage Case Shallow Type
  • Clear
Manufacturer Product Name

Refine by

  • Gratnell Storage Case Cover
  • Gratnell Storage Case Deep Type
  • Gratnell Storage Case Shallow Type
  • Tray Wagon S
  • Tray Wagon S-H
  • Tray Wagon W
  • Clear
Manufacturer Model Number

Refine by

  • Gratnell Storage Case Cover
  • Gratnell Storage Case Deep Type
  • Gratnell Storage Case Shallow Type
  • S
  • S-H
  • W
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
-
370X420X800
-
Tray Wagon S
S
18 Day(s) or more
-

Part Number : 3-5354-01
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Other
    -
  • Size(mm)
    370X420X800
  • Type
    -
  • Manufacturer Product Name
    Tray Wagon S
  • Manufacturer Model Number
    S
  • Detailed Material
    Stainless Steel
  • Caster(mm)
    ø75 Urethane Type (with Diagonal Stoppers)
  • Specifications
    Stainless steel material with magnetic property and characteristics equivalent to that of SUS 304.
  • Inner dimensions of the storage case(mm)
    -
  • Features
    The storage cases can be stacked in layers, leaving the stuff inside, by stacking with the back and front direction alternately reversed.
1 unit
-
720X420X800
-
Tray Wagon W
W
18 Day(s) or more
-

Part Number : 3-5354-02
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Other
    -
  • Size(mm)
    720X420X800
  • Type
    -
  • Manufacturer Product Name
    Tray Wagon W
  • Manufacturer Model Number
    W
  • Detailed Material
    Stainless Steel
  • Caster(mm)
    ø75 Urethane Type (with Diagonal Stoppers)
  • Specifications
    Stainless steel material with magnetic property and characteristics equivalent to that of SUS 304.
  • Inner dimensions of the storage case(mm)
    -
  • Features
    The storage cases can be stacked in layers, leaving the stuff inside, by stacking with the back and front direction alternately reversed.
1 unit
-
370X420X1500
-
Tray Wagon S-H
S-H
38 Day(s) or more
-

Part Number : 3-5354-03
Days to Ship 38 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Other
    -
  • Size(mm)
    370X420X1500
  • Type
    -
  • Manufacturer Product Name
    Tray Wagon S-H
  • Manufacturer Model Number
    S-H
  • Detailed Material
    Stainless Steel
  • Caster(mm)
    ø75 Urethane Type (with Diagonal Stoppers)
  • Specifications
    Stainless steel material with magnetic property and characteristics equivalent to that of SUS 304.
  • Inner dimensions of the storage case(mm)
    -
  • Features
    The storage cases can be stacked in layers, leaving the stuff inside, by stacking with the back and front direction alternately reversed.
1 pc.
Option
427/374X308/274X75
Gratnell Storage Case Shallow Type
Gratnell Storage Case Shallow Type
Gratnell Storage Case Shallow Type
11 Day(s) or more
-

Part Number : 4-5347-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Other
    Option
  • Size(mm)
    427/374X308/274X75
  • Type
    Gratnell Storage Case Shallow Type
  • Manufacturer Product Name
    Gratnell Storage Case Shallow Type
  • Manufacturer Model Number
    Gratnell Storage Case Shallow Type
  • Detailed Material
    PP (Polypropylene)
  • Caster(mm)
    ø75 Urethane Type (with Diagonal Stoppers)
  • Specifications
    Stainless steel material with magnetic property and characteristics equivalent to that of SUS 304.
  • Inner dimensions of the storage case(mm)
    Upper portion 365 x 285, lower portion 350 x 268, height 71
  • Features
    -
1 pc.
Option
427/374X308/274X150
Gratnell Storage Case Deep Type
Gratnell Storage Case Deep Type
Gratnell Storage Case Deep Type
11 Day(s) or more
-

Part Number : 4-5347-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Other
    Option
  • Size(mm)
    427/374X308/274X150
  • Type
    Gratnell Storage Case Deep Type
  • Manufacturer Product Name
    Gratnell Storage Case Deep Type
  • Manufacturer Model Number
    Gratnell Storage Case Deep Type
  • Detailed Material
    PP (Polypropylene)
  • Caster(mm)
    ø75 Urethane Type (with Diagonal Stoppers)
  • Specifications
    Stainless steel material with magnetic property and characteristics equivalent to that of SUS 304.
  • Inner dimensions of the storage case(mm)
    Upper portion 365 x 285, lower portion 350 x 268, height 145
  • Features
    -
1 pc.
Option
285X430X32
Gratnell Storage Case Cover
Gratnell Storage Case Cover
Gratnell Storage Case Cover
11 Day(s) or more
-

Part Number : 4-5347-11
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cart/Wagon
  • Material
    Made of SUS
  • Other
    Option
  • Size(mm)
    285X430X32
  • Type
    Gratnell Storage Case Cover
  • Manufacturer Product Name
    Gratnell Storage Case Cover
  • Manufacturer Model Number
    Gratnell Storage Case Cover
  • Detailed Material
    PP (Polypropylene)
  • Caster(mm)
    ø75 Urethane Type (with Diagonal Stoppers)
  • Specifications
    Stainless steel material with magnetic property and characteristics equivalent to that of SUS 304.
  • Inner dimensions of the storage case(mm)
    -
  • Features
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)