(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
ASNOL Petri Dish Size (mm) φ40–φ90

ASNOL Petri Dish Size (mm) φ40–φ90

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

With Non-Slip Rib, EOG Sterilized

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Petri dish, dish
  • Size(mm)
    φ50×15
  • Manufacturer Product Name
    ASNOL Petri Dish ø50x15, 500 pcs
  • Number Contained In Packet
    1 Box (10 Sheets/Pack x 50 Packs)
  • JAN Code
    4560111742146
  • Specification details
    With Non-Slip Rib, EOG Sterilized
  • Material
    PS (Polystyrene)
  • Internal Capacity
    1 Box (10 Sheets x 50 Bags)
Part Number
Internal Capacity

Refine by

  • 1 Box (10 Sheets x 50 Bags)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (10 Sheets x 50 Bags)
16 Day(s) or more
-

Part Number : 1-8549-02
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Box (10 Sheets x 50 Bags)

Specificationtitle

  • Product Type
    Petri dish, dish
  • Size(mm)
    φ50×15
  • Manufacturer Product Name
    ASNOL Petri Dish ø50x15, 500 pcs
  • Number Contained In Packet
    1 Box (10 Sheets/Pack x 50 Packs)
  • JAN Code
    4560111742146
  • Specification details
    With Non-Slip Rib, EOG Sterilized
  • Material
    PS (Polystyrene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)