(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Plate for Microbe Culture

Plate for Microbe Culture

Standard Unit Price:
-
Days to Ship :
Quote

Can also be used for floating cell cultivation. A cover is set on the plate.

Basic Specifications

  • Product Type
    Microplate
  • Specification details
    γ-Ray Sterilized
  • Material
    PS (Polystyrene)
  • Features
    It can also be used for suspended cell culture. A cover is set on the plate.
Part Number
Internal Capacity

Refine by

  • 1 Pack (50 pcs)
  • 1 Pack (60 pcs)
  • Clear
Height(mm)

Refine by

  • 10.6
  • 16.7
  • 17
  • 17.2
  • Clear
Manufacturer Product Name

Refine by

  • Plate for microbial culture with 6 holes
  • Suspended cell culture plate, 12 holes (flat bottom)
  • Plate for microbial culture with 24 holes
  • Plate for microbial culture with 96 holes
  • Clear
Number Contained In Packet

Refine by

  • 1 Box (1 Sheet/Bag x 50)
  • 1 Box (1 Sheet/Bag x 60)
  • Clear
Manufacturer Model Number

Refine by

  • 6 Holes (flat bottom)
  • 12 holes (flat bottom)
  • 24 Hole (Flat Bottom)
  • 96 Holes (flat bottom)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (60 pcs)
16.7
Plate for microbial culture with 6 holes
1 Box (1 Sheet/Bag x 60)
6 Holes (flat bottom)
Quote
-

Part Number : 1-8355-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (60 pcs)

Specificationtitle

  • Product Type
    Microplate
  • Height(mm)
    16.7
  • Manufacturer Product Name
    Plate for microbial culture with 6 holes
  • Number Contained In Packet
    1 Box (1 Sheet/Bag x 60)
  • Manufacturer Model Number
    6 Holes (flat bottom)
  • Specification details
    γ-Ray Sterilized
  • Material
    PS (Polystyrene)
  • Well Diameter(mm)
    φ33.5
  • Plate Size(mm)
    128X86X20
  • Features
    It can also be used for suspended cell culture. A cover is set on the plate.
1 Pack (60 pcs)
17.2
Plate for microbial culture with 24 holes
1 Box (1 Sheet/Bag x 60)
24 Hole (Flat Bottom)
Quote
-

Part Number : 1-8355-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (60 pcs)

Specificationtitle

  • Product Type
    Microplate
  • Height(mm)
    17.2
  • Manufacturer Product Name
    Plate for microbial culture with 24 holes
  • Number Contained In Packet
    1 Box (1 Sheet/Bag x 60)
  • Manufacturer Model Number
    24 Hole (Flat Bottom)
  • Specification details
    γ-Ray Sterilized
  • Material
    PS (Polystyrene)
  • Well Diameter(mm)
    φ15.7
  • Plate Size(mm)
    128X86X20
  • Features
    It can also be used for suspended cell culture. A cover is set on the plate.
1 Pack (50 pcs)
10.6
Plate for microbial culture with 96 holes
1 Box (1 Sheet/Bag x 50)
96 Holes (flat bottom)
Quote
-

Part Number : 1-8355-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (50 pcs)

Specificationtitle

  • Product Type
    Microplate
  • Height(mm)
    10.6
  • Manufacturer Product Name
    Plate for microbial culture with 96 holes
  • Number Contained In Packet
    1 Box (1 Sheet/Bag x 50)
  • Manufacturer Model Number
    96 Holes (flat bottom)
  • Specification details
    γ-Ray Sterilized
  • Material
    PS (Polystyrene)
  • Well Diameter(mm)
    φ6.1
  • Plate Size(mm)
    127.5X85.3X14.7
  • Features
    It can also be used for suspended cell culture. A cover is set on the plate.
1 Pack (60 pcs)
17
Suspended cell culture plate, 12 holes (flat bottom)
1 Box (1 Sheet/Bag x 60)
12 holes (flat bottom)
Quote
-

Part Number : 1-8355-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (60 pcs)

Specificationtitle

  • Product Type
    Microplate
  • Height(mm)
    17
  • Manufacturer Product Name
    Suspended cell culture plate, 12 holes (flat bottom)
  • Number Contained In Packet
    1 Box (1 Sheet/Bag x 60)
  • Manufacturer Model Number
    12 holes (flat bottom)
  • Specification details
    γ-Ray Sterilized
  • Material
    PS (Polystyrene)
  • Well Diameter(mm)
    φ25
  • Plate Size(mm)
    128X86X20
  • Features
    It can also be used for suspended cell culture. A cover is set on the plate.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)