(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
96-Well Deep Plate

96-Well Deep Plate

Standard Unit Price:
-
Days to Ship :
Quote

Features outstanding solvent resistance. Can be stored in a deep freezer.

*Caution*
This product only includes the main body. Purchase the lid separately.

Basic Specifications

  • Product Type
    Microplate
  • Number Contained In Packet
    1 case (contains 5 pcs/packet x 10 packets)
  • Specification details
    Automation Compatible
  • Material
    PP (Polypropylene)
  • Well Shape
    U Base
  • Features
    Features outstanding solvent resistance, oil resistance, and solvent resistance. Can be stored in a deep freezer.
  • Footnotes
    Price per 1 case.
Part Number
Internal Capacity

Refine by

  • 1 case (1 pc x 60 packs)
  • 1 case (5 sheets x 10 packs)
  • Clear
Size(mm)

Refine by

  • 86×127×31.6
  • 86×128×44
  • Clear
Capacity(ml)

Refine by

  • 1.3
  • 2
  • Clear
Details Type

Refine by

  • Sterilized
  • Unsterilized
  • Clear
Manufacturer Product Name

Refine by

  • 96-Well Deep Plate 260251
  • 96-Well Deep Plate 260252
  • 96-Well Deep Plate 278743
  • 96-Well Deep Plate 278752
  • Clear
Manufacturer Model Number

Refine by

  • 260251
  • 260252
  • 278743
  • 278752
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (5 sheets x 10 packs)
86×127×31.6
1.3
Unsterilized
96-Well Deep Plate 260252
260252
Quote
-

Part Number : 1-9572-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 case (5 sheets x 10 packs)

Specificationtitle

  • Product Type
    Microplate
  • Size(mm)
    86×127×31.6
  • Capacity(ml)
    1.3
  • Details Type
    Unsterilized
  • Manufacturer Product Name
    96-Well Deep Plate 260252
  • Number Contained In Packet
    1 case (contains 5 pcs/packet x 10 packets)
  • Manufacturer Model Number
    260252
  • Specification details
    Automation Compatible
  • Material
    PP (Polypropylene)
  • Sterilization
    Unsterilized
  • Well Shape
    U Base
  • Maximum volume per well(μl)
    1.2/1.3
  • Features
    Features outstanding solvent resistance, oil resistance, and solvent resistance. Can be stored in a deep freezer.
  • Footnotes
    Price per 1 case.
1 case (5 sheets x 10 packs)
86×127×31.6
1.3
Sterilized
96-Well Deep Plate 260251
260251
Quote
-

Part Number : 1-9572-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 case (5 sheets x 10 packs)

Specificationtitle

  • Product Type
    Microplate
  • Size(mm)
    86×127×31.6
  • Capacity(ml)
    1.3
  • Details Type
    Sterilized
  • Manufacturer Product Name
    96-Well Deep Plate 260251
  • Number Contained In Packet
    1 case (contains 5 pcs/packet x 10 packets)
  • Manufacturer Model Number
    260251
  • Specification details
    Automation Compatible
  • Material
    PP (Polypropylene)
  • Sterilization
    Sterilized
  • Well Shape
    U Base
  • Maximum volume per well(μl)
    1.2/1.3
  • Features
    Features outstanding solvent resistance, oil resistance, and solvent resistance. Can be stored in a deep freezer.
  • Footnotes
    Price per 1 case.
1 case (1 pc x 60 packs)
86×128×44
2
Unsterilized
96-Well Deep Plate 278752
278752
Quote
-

Part Number : 1-9572-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 case (1 pc x 60 packs)

Specificationtitle

  • Product Type
    Microplate
  • Size(mm)
    86×128×44
  • Capacity(ml)
    2
  • Details Type
    Unsterilized
  • Manufacturer Product Name
    96-Well Deep Plate 278752
  • Number Contained In Packet
    1 case (contains 5 pcs/packet x 10 packets)
  • Manufacturer Model Number
    278752
  • Specification details
    Automation Compatible
  • Material
    PP (Polypropylene)
  • Sterilization
    Unsterilized
  • Well Shape
    U Base
  • Maximum volume per well(μl)
    1.9/2.0
  • Features
    Features outstanding solvent resistance, oil resistance, and solvent resistance. Can be stored in a deep freezer.
  • Footnotes
    Price per 1 case.
1 case (1 pc x 60 packs)
86×128×44
2
Sterilized
96-Well Deep Plate 278743
278743
Quote
-

Part Number : 1-9572-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 case (1 pc x 60 packs)

Specificationtitle

  • Product Type
    Microplate
  • Size(mm)
    86×128×44
  • Capacity(ml)
    2
  • Details Type
    Sterilized
  • Manufacturer Product Name
    96-Well Deep Plate 278743
  • Number Contained In Packet
    1 case (contains 5 pcs/packet x 10 packets)
  • Manufacturer Model Number
    278743
  • Specification details
    Automation Compatible
  • Material
    PP (Polypropylene)
  • Sterilization
    Sterilized
  • Well Shape
    U Base
  • Maximum volume per well(μl)
    1.9/2.0
  • Features
    Features outstanding solvent resistance, oil resistance, and solvent resistance. Can be stored in a deep freezer.
  • Footnotes
    Price per 1 case.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)