(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Multi Dish

Multi Dish

Standard Unit Price:
-
Days to Ship :
Quote

Special surface processing guarantees outstanding cell attachment and proliferation. Each well is uniform to ensure reliable reproducibility. Designed to be easily stacked. The round model is designed to be filled with water, etc., between the wells, preventing medium evaporation. Number display on well base allows easy well identification (6, 12, 24, and 48 wells).

Basic Specifications

  • Product Type
    Microplate
  • Specification details
    γ-Ray Sterilized, with Lid
  • Material
    PS (Polystyrene) (Surface/Nunclon™ Delta Treatment)
  • Features
    Special surface processing ensures excellent cell attachment and propagation. Ensures reliable propagation that is even between all wells. Easy-stack design. The round type is designed to be filled with water between the wells, preventing medium evaporation. Number display in well base makes well identification easy (6, 12, 24 and 48 wells).
Part Number
Internal Capacity

Refine by

  • 1 case (4 sheets x 30 packs)
  • 1 Pack (75 pcs)
  • Clear
Specifications

Refine by

  • Round (4 Wells)
  • Round (6 Wells)
  • Round (12 Wells)
  • Round (24 Wells)
  • Round (48 Wells)
  • Clear
Culture Surface(mm2)

Refine by

  • 1.1
  • 1.9
  • 3.5
  • 9.6
  • Clear
Manufacturer Product Name

Refine by

  • Multidisc 140675, 6 Wells
  • Multidisc 142475, 75 pcs
  • Multidisc 150628, 75 pcs
  • Multidisc 150687, 75 pcs
  • Multi-Dish 176740 4 Pcs. x 30
  • Clear
Number Contained In Packet

Refine by

  • 4 Well
  • 6 Well
  • 12 wells
  • 24 Wells
  • 48 Well
  • Clear
Manufacturer Model Number

Refine by

  • 140675
  • 142475
  • 150628
  • 150687
  • 176740
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (4 sheets x 30 packs)
Round (4 Wells)
1.9
Multi-Dish 176740 4 Pcs. x 30
4 Well
176740
Quote
-

Part Number : 2-5464-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 case (4 sheets x 30 packs)

Specificationtitle

  • Product Type
    Microplate
  • Specifications
    Round (4 Wells)
  • Culture Surface(mm2)
    1.9
  • Manufacturer Product Name
    Multi-Dish 176740 4 Pcs. x 30
  • Number Contained In Packet
    4 Well
  • Manufacturer Model Number
    176740
  • Specification details
    γ-Ray Sterilized, with Lid
  • Material
    PS (Polystyrene) (Surface/Nunclon™ Delta Treatment)
  • Standard(mm)
    66X66
  • Well Size Top/Bottom(mm)
    φ15.9/15.5
  • Capacity per well(ml)
    2.2
  • Features
    Special surface processing ensures excellent cell attachment and propagation. Ensures reliable propagation that is even between all wells. Easy-stack design. The round type is designed to be filled with water between the wells, preventing medium evaporation. Number display in well base makes well identification easy (6, 12, 24 and 48 wells).
1 Pack (75 pcs)
Round (6 Wells)
9.6
Multidisc 140675, 6 Wells
6 Well
140675
Quote
-

Part Number : 2-5464-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (75 pcs)

Specificationtitle

  • Product Type
    Microplate
  • Specifications
    Round (6 Wells)
  • Culture Surface(mm2)
    9.6
  • Manufacturer Product Name
    Multidisc 140675, 6 Wells
  • Number Contained In Packet
    6 Well
  • Manufacturer Model Number
    140675
  • Specification details
    γ-Ray Sterilized, with Lid
  • Material
    PS (Polystyrene) (Surface/Nunclon™ Delta Treatment)
  • Standard(mm)
    86X128
  • Well Size Top/Bottom(mm)
    φ35.7/35.0
  • Capacity per well(ml)
    16.5
  • Features
    Special surface processing ensures excellent cell attachment and propagation. Ensures reliable propagation that is even between all wells. Easy-stack design. The round type is designed to be filled with water between the wells, preventing medium evaporation. Number display in well base makes well identification easy (6, 12, 24 and 48 wells).
1 Pack (75 pcs)
Round (12 Wells)
3.5
Multidisc 150628, 75 pcs
12 wells
150628
Quote
-

Part Number : 2-5464-03
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (75 pcs)

Specificationtitle

  • Product Type
    Microplate
  • Specifications
    Round (12 Wells)
  • Culture Surface(mm2)
    3.5
  • Manufacturer Product Name
    Multidisc 150628, 75 pcs
  • Number Contained In Packet
    12 wells
  • Manufacturer Model Number
    150628
  • Specification details
    γ-Ray Sterilized, with Lid
  • Material
    PS (Polystyrene) (Surface/Nunclon™ Delta Treatment)
  • Standard(mm)
    86X128
  • Well Size Top/Bottom(mm)
    φ21.6/21.0
  • Capacity per well(ml)
    6.1
  • Features
    Special surface processing ensures excellent cell attachment and propagation. Ensures reliable propagation that is even between all wells. Easy-stack design. The round type is designed to be filled with water between the wells, preventing medium evaporation. Number display in well base makes well identification easy (6, 12, 24 and 48 wells).
1 Pack (75 pcs)
Round (24 Wells)
1.9
Multidisc 142475, 75 pcs
24 Wells
142475
Quote
-

Part Number : 2-5464-04
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (75 pcs)

Specificationtitle

  • Product Type
    Microplate
  • Specifications
    Round (24 Wells)
  • Culture Surface(mm2)
    1.9
  • Manufacturer Product Name
    Multidisc 142475, 75 pcs
  • Number Contained In Packet
    24 Wells
  • Manufacturer Model Number
    142475
  • Specification details
    γ-Ray Sterilized, with Lid
  • Material
    PS (Polystyrene) (Surface/Nunclon™ Delta Treatment)
  • Standard(mm)
    86X128
  • Well Size Top/Bottom(mm)
    φ16.2/15.5
  • Capacity per well(ml)
    3.5
  • Features
    Special surface processing ensures excellent cell attachment and propagation. Ensures reliable propagation that is even between all wells. Easy-stack design. The round type is designed to be filled with water between the wells, preventing medium evaporation. Number display in well base makes well identification easy (6, 12, 24 and 48 wells).
1 Pack (75 pcs)
Round (48 Wells)
1.1
Multidisc 150687, 75 pcs
48 Well
150687
Quote
-

Part Number : 2-5464-05
Days to Ship Quote
Standard Unit Price -
Quantity 1 Pack (75 pcs)

Specificationtitle

  • Product Type
    Microplate
  • Specifications
    Round (48 Wells)
  • Culture Surface(mm2)
    1.1
  • Manufacturer Product Name
    Multidisc 150687, 75 pcs
  • Number Contained In Packet
    48 Well
  • Manufacturer Model Number
    150687
  • Specification details
    γ-Ray Sterilized, with Lid
  • Material
    PS (Polystyrene) (Surface/Nunclon™ Delta Treatment)
  • Standard(mm)
    86X128
  • Well Size Top/Bottom(mm)
    φ12.4/11.8
  • Capacity per well(ml)
    1.7
  • Features
    Special surface processing ensures excellent cell attachment and propagation. Ensures reliable propagation that is even between all wells. Easy-stack design. The round type is designed to be filled with water between the wells, preventing medium evaporation. Number display in well base makes well identification easy (6, 12, 24 and 48 wells).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)