Microplate Sealing Tape

Microplate Sealing Tape

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

Suitable for deep freezers. Heat resistant, also suitable for sterilization and thermal cycles. Also compatible with thermal cycle. Prevents cross contamination between wells.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 Pack (100 pcs)
  • Clear
Color

Refine by

  • Brown
  • Silver
  • Transparency
  • Clear
Thickness(mm)

Refine by

  • 0.06
  • 0.08
  • 0.1
  • -
  • Clear
Manufacturer Product Name

Refine by

  • Microplate Sealing Tape 9792
  • Microplate Sealing Tape 9793
  • Microplate Sealing Tape 9795
  • Plate Sealing Tape Applicator
  • Clear
Number Contained In Packet

Refine by

  • 1 pc.
  • 100 pcs.
  • Clear
Manufacturer Model Number

Refine by

  • 9792
  • 9793
  • 9795
  • 9799
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (100 pcs)
Silver
0.06
Microplate Sealing Tape 9792
100 pcs.
9792
9 Day(s) or more
-

Part Number : 2-5747-01
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Type
    Microplate
  • Size(mm)
    79×141
  • Color
    Silver
  • Thickness(mm)
    0.06
  • Manufacturer Product Name
    Microplate Sealing Tape 9792
  • Number Contained In Packet
    100 pcs.
  • Manufacturer Model Number
    9792
  • Material
    Aluminum
  • Applicable temperature
    -70~+110℃
  • Features
    Suitable for deep freezers. Heat resistant, also suitable for sterilization and thermal cycles. Avoids cross contamination between wells.
1 Pack (100 pcs)
Transparency
0.08
Microplate Sealing Tape 9793
100 pcs.
9793
9 Day(s) or more
-

Part Number : 2-5747-02
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Type
    Microplate
  • Size(mm)
    79×141
  • Color
    Transparency
  • Thickness(mm)
    0.08
  • Manufacturer Product Name
    Microplate Sealing Tape 9793
  • Number Contained In Packet
    100 pcs.
  • Manufacturer Model Number
    9793
  • Material
    Polyolefin
  • Applicable temperature
    -70~+110℃
  • Features
    Suitable for deep freezers. Heat resistant, also suitable for sterilization and thermal cycles. Avoids cross contamination between wells.
1 Pack (100 pcs)
Transparency
0.1
Microplate Sealing Tape 9795
100 pcs.
9795
9 Day(s) or more
-

Part Number : 2-5747-04
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Type
    Microplate
  • Size(mm)
    79×141
  • Color
    Transparency
  • Thickness(mm)
    0.1
  • Manufacturer Product Name
    Microplate Sealing Tape 9795
  • Number Contained In Packet
    100 pcs.
  • Manufacturer Model Number
    9795
  • Material
    Polyolefin
  • Applicable temperature
    -70~+110℃
  • Features
    Suitable for deep freezers. Heat resistant, also suitable for sterilization and thermal cycles. Avoids cross contamination between wells.
1 pc.
Brown
-
Plate Sealing Tape Applicator
1 pc.
9799
9 Day(s) or more
-

Part Number : 2-5747-11
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Microplate
  • Size(mm)
    79×141
  • Color
    Brown
  • Thickness(mm)
    -
  • Manufacturer Product Name
    Plate Sealing Tape Applicator
  • Manufacturer Model Number
    9799
  • Material
    applicator
  • Applicable temperature
    -70~+110℃
  • Features
    Suitable for deep freezers. Heat resistant, also suitable for sterilization and thermal cycles. Avoids cross contamination between wells.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)