• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Violamo PCR Tube

Violamo PCR Tube

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

For efficient PCR by thinning / reducing deviations in thickness.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 case (40 pcs x 3 packs)
  • 1 case (500 pcs x 2 packs)
  • Clear
Details Type

Refine by

  • 8 Outlets
  • Single
  • Clear
Cap Type

Refine by

  • Dome
  • Flat
  • Clear
Manufacturer Product Name

Refine by

  • PCR tube 0.2 ml Dome cap
  • PCR tube 0.2 ml Flat cap
  • PCR tube 0.2 ml 8-Series Dome
  • PCR tube 0.2 ml 8-Series Flat
  • Clear
Number Contained In Packet

Refine by

  • 1 Box (40 Pcs/Bag x 3 Bags)
  • 1 Box (500 Pcs/Bag x 2 Bags)
  • Clear
JAN Code

Refine by

  • 4562108496964
  • 4562108496971
  • 4562108496988
  • 4562108496995
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (500 pcs x 2 packs)
Single
Flat
PCR tube 0.2 ml Flat cap
1 Box (500 Pcs/Bag x 2 Bags)
4562108496964
11 Day(s) or more
-

Part Number : 1-1599-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 case (500 pcs x 2 packs)

Specificationtitle

  • Product Type
    PCR Tube plate
  • Capacity(ml)
    0.2
  • Details Type
    Single
  • Cap Type
    Flat
  • Manufacturer Product Name
    PCR tube 0.2 ml Flat cap
  • Number Contained In Packet
    1 Box (500 Pcs/Bag x 2 Bags)
  • JAN Code
    4562108496964
  • Specification details
    DNase/RNase Free, DNA Free, Autoclavable
  • Material
    PP (Polypropylene)
  • Shape
    Single
  • Operating Temperature Range
    -80~+120℃
  • Features
    Thin body and uniform setting minimize thickness variance while realizing effective heat conductivity. This product uses a particularly heat resistant resin (Japanese medical grade polypropylene) material that will not discolor. The cap is exceptionally air tight for effective prevention of sample vaporization. The flat cap has a high light transmission rate, and the cap can be written on.
  • Footnotes
    Price per 1 box.
1 case (500 pcs x 2 packs)
Single
Dome
PCR tube 0.2 ml Dome cap
1 Box (500 Pcs/Bag x 2 Bags)
4562108496971
11 Day(s) or more
-

Part Number : 1-1599-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 case (500 pcs x 2 packs)

Specificationtitle

  • Product Type
    PCR Tube plate
  • Capacity(ml)
    0.2
  • Details Type
    Single
  • Cap Type
    Dome
  • Manufacturer Product Name
    PCR tube 0.2 ml Dome cap
  • Number Contained In Packet
    1 Box (500 Pcs/Bag x 2 Bags)
  • JAN Code
    4562108496971
  • Specification details
    DNase/RNase Free, DNA Free, Autoclavable
  • Material
    PP (Polypropylene)
  • Shape
    Single
  • Operating Temperature Range
    -80~+120℃
  • Features
    Thin body and uniform setting minimize thickness variance while realizing effective heat conductivity. This product uses a particularly heat resistant resin (Japanese medical grade polypropylene) material that will not discolor. The cap is exceptionally air tight for effective prevention of sample vaporization. The flat cap has a high light transmission rate, and the cap can be written on.
  • Footnotes
    Price per 1 box.
1 case (40 pcs x 3 packs)
8 Outlets
Flat
PCR tube 0.2 ml 8-Series Flat
1 Box (40 Pcs/Bag x 3 Bags)
4562108496988
11 Day(s) or more
-

Part Number : 1-1599-03
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 case (40 pcs x 3 packs)

Specificationtitle

  • Product Type
    PCR Tube plate
  • Capacity(ml)
    0.2
  • Details Type
    8 Outlets
  • Cap Type
    Flat
  • Manufacturer Product Name
    PCR tube 0.2 ml 8-Series Flat
  • Number Contained In Packet
    1 Box (40 Pcs/Bag x 3 Bags)
  • JAN Code
    4562108496988
  • Specification details
    DNase/RNase Free, DNA Free, Autoclavable
  • Material
    PP (Polypropylene)
  • Shape
    8 Outlets
  • Operating Temperature Range
    -80~+120℃
  • Features
    Thin body and uniform setting minimize thickness variance while realizing effective heat conductivity. This product uses a particularly heat resistant resin (Japanese medical grade polypropylene) material that will not discolor. The cap is exceptionally air tight for effective prevention of sample vaporization. The flat cap has a high light transmission rate, and the cap can be written on.
  • Footnotes
    Price per 1 box.
1 case (40 pcs x 3 packs)
8 Outlets
Dome
PCR tube 0.2 ml 8-Series Dome
1 Box (40 Pcs/Bag x 3 Bags)
4562108496995
11 Day(s) or more
-

Part Number : 1-1599-04
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 case (40 pcs x 3 packs)

Specificationtitle

  • Product Type
    PCR Tube plate
  • Capacity(ml)
    0.2
  • Details Type
    8 Outlets
  • Cap Type
    Dome
  • Manufacturer Product Name
    PCR tube 0.2 ml 8-Series Dome
  • Number Contained In Packet
    1 Box (40 Pcs/Bag x 3 Bags)
  • JAN Code
    4562108496995
  • Specification details
    DNase/RNase Free, DNA Free, Autoclavable
  • Material
    PP (Polypropylene)
  • Shape
    8 Outlets
  • Operating Temperature Range
    -80~+120℃
  • Features
    Thin body and uniform setting minimize thickness variance while realizing effective heat conductivity. This product uses a particularly heat resistant resin (Japanese medical grade polypropylene) material that will not discolor. The cap is exceptionally air tight for effective prevention of sample vaporization. The flat cap has a high light transmission rate, and the cap can be written on.
  • Footnotes
    Price per 1 box.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)