• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Probio PCR Tube Capacity (ml) 0.2

Probio PCR Tube Capacity (ml) 0.2

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

Effective heat conduction is made possible due to the thinness of the wall. A smooth inner wall and a conical rounded bottom achieve the highest possible sample collection rate. Can also be separated and used individually.

Basic Specifications

  • Product Type
    PCR Tube plate
  • Number Contained In Packet
    1 Box (125 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (125 pcs.)
  • 1 Pack (125 pcs)
  • Clear
Capacity(ml)

Refine by

  • 0.2
  • Clear
Specifications

Refine by

  • With 8-Strand Lid
  • Without 8-Strand Lid
  • lid
  • Clear
Manufacturer Product Name

Refine by

  • PCR Tube 8-Series T320-1N
  • PCR Tube 8-Series T322-1N
  • Lid for PCR tube T321-1N
  • Clear
Manufacturer Model Number

Refine by

  • T320-1N
  • T321-1N
  • T322-1N
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (125 pcs)
0.2
Without 8-Strand Lid
PCR Tube 8-Series T320-1N
T320-1N
11 Day(s) or more
-

Part Number : 2-4729-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (125 pcs)

Specificationtitle

  • Product Type
    PCR Tube plate
  • Capacity(ml)
    0.2
  • Specifications
    Without 8-Strand Lid
  • Manufacturer Product Name
    PCR Tube 8-Series T320-1N
  • Number Contained In Packet
    1 Box (125 pcs)
  • Manufacturer Model Number
    T320-1N
  • Specification details
    RNase-free, DNase-free, DNA-free
  • Material
    PP (Polypropylene)
  • Features
    Effective heat conduction is made possible because of the wall's thinness, while a smooth inner wall and a conical rounded bottom give out the highest possible sample collection rate. They can also be used separately.
1 Pack (125 pcs)
0.2
With 8-Strand Lid
PCR Tube 8-Series T322-1N
T322-1N
11 Day(s) or more
-

Part Number : 2-4729-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (125 pcs)

Specificationtitle

  • Product Type
    PCR Tube plate
  • Capacity(ml)
    0.2
  • Specifications
    With 8-Strand Lid
  • Manufacturer Product Name
    PCR Tube 8-Series T322-1N
  • Number Contained In Packet
    1 Box (125 pcs)
  • Manufacturer Model Number
    T322-1N
  • Specification details
    RNase-free, DNase-free, DNA-free
  • Material
    PP (Polypropylene)
  • Features
    Effective heat conduction is made possible because of the wall's thinness, while a smooth inner wall and a conical rounded bottom give out the highest possible sample collection rate. They can also be used separately.
1 Pack (125 pcs.)
-
lid
Lid for PCR tube T321-1N
T321-1N
9 Day(s) or more
-

Part Number : 2-4729-03
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (125 pcs.)

Specificationtitle

  • Product Type
    PCR Tube plate
  • Capacity(ml)
    -
  • Specifications
    lid
  • Manufacturer Product Name
    Lid for PCR tube T321-1N
  • Number Contained In Packet
    1 Box (125 pcs)
  • Manufacturer Model Number
    T321-1N
  • Specification details
    RNase-free, DNase-free, DNA-free
  • Material
    PP (Polypropylene)
  • Features
    Effective heat conduction is made possible because of the wall's thinness, while a smooth inner wall and a conical rounded bottom give out the highest possible sample collection rate. They can also be used separately.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)