• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Low Absorption Type, Capacity (ml) 1.5 To 2, Pack of 5,000 Units

Low Absorption Type, Capacity (ml) 1.5 To 2, Pack of 5,000 Units

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Tube interior is mirror surface (not silicone processed) finished, reducing adsorption of the sample.

Basic Specifications

  • Product Type
    Micro Tube
  • Number Contained In Packet
    1 bag (5000 pcs.)
  • Amount Of Content
    1 Pack (5,000 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (5,000 pcs)
  • Clear
Capacity(ml)

Refine by

  • 1.5
  • 2
  • Clear
Manufacturer Product Name

Refine by

  • Low adsorption tube T330-72LST
  • Low adsorption tube T330-7LST
  • Clear
Manufacturer Model Number

Refine by

  • T330-72LST
  • T330-7LST
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5,000 pcs)
1.5
Low adsorption tube T330-7LST
T330-7LST
11 Day(s) or more
-

Part Number : 1-4315-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5,000 pcs)

Specificationtitle

  • Product Type
    Micro Tube
  • Capacity(ml)
    1.5
  • Manufacturer Product Name
    Low adsorption tube T330-7LST
  • Number Contained In Packet
    1 bag (5000 pcs.)
  • Manufacturer Model Number
    T330-7LST
  • Material
    PP (Polypropylene)
  • Features
    Tube interior is mirror surface (not silicone processed) finished, reducing sticking of the sample. Centrifugal force resistance up to 20,000 G.
1 Pack (5,000 pcs)
2
Low adsorption tube T330-72LST
T330-72LST
11 Day(s) or more
-

Part Number : 1-4315-03
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5,000 pcs)

Specificationtitle

  • Product Type
    Micro Tube
  • Capacity(ml)
    2
  • Manufacturer Product Name
    Low adsorption tube T330-72LST
  • Number Contained In Packet
    1 bag (5000 pcs.)
  • Manufacturer Model Number
    T330-72LST
  • Material
    PP (Polypropylene)
  • Features
    Tube interior is mirror surface (not silicone processed) finished, reducing sticking of the sample. Centrifugal force resistance up to 20,000 G.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)