• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Low Absorption Type, Capacity (ml) 0.5 To 1.5, Pack of 100 Units

Low Absorption Type, Capacity (ml) 0.5 To 1.5, Pack of 100 Units

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

The uniquely developed resin achieves a low protein/peptide adsorption without surface hydrophilic treatment. Liquid drainage is good, and sample loss is kept to a minimum. Leaves behind almost no eluted substance from the material due to using organic solvents.

Basic Specifications

  • Product Type
    Micro Tube
  • Number Contained In Packet
    100 pieces
  • Amount Of Content
    1 Pack (100 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (100 pcs)
  • Clear
Size(mm)

Refine by

  • φ7.8×30.9
  • φ10.8×39.6
  • Clear
Capacity(ml)

Refine by

  • 0.5
  • 1.5
  • Clear
Manufacturer Product Name

Refine by

  • Low adsorption tube 0.5 ml
  • Low adsorption tube 1.5 ml
  • Clear
JAN Code

Refine by

  • 4973655920169
  • 4973655920176
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (100 pcs)
φ7.8×30.9
0.5
Low adsorption tube 0.5 ml
4973655920169
11 Day(s) or more
-

Part Number : 2-3971-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Type
    Micro Tube
  • Size(mm)
    φ7.8×30.9
  • Capacity(ml)
    0.5
  • Manufacturer Product Name
    Low adsorption tube 0.5 ml
  • Number Contained In Packet
    100 pieces
  • JAN Code
    4973655920169
  • Specification details
    With writing space (on top of cap), autoclavable (121°C, 20 minutes)
  • Material
    PP (Polypropylene)
  • Centrifugation resistance strength
    16000G
  • Features
    Uniquely developed resin achieves low protein and peptide adsorption without surface hydrophilic treatment. Liquid drainage is good, and sample loss is kept to a minimum. There are almost no eluted substances due to the use of organic solvent, etc.
1 Pack (100 pcs)
φ10.8×39.6
1.5
Low adsorption tube 1.5 ml
4973655920176
11 Day(s) or more
-

Part Number : 2-3971-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Type
    Micro Tube
  • Size(mm)
    φ10.8×39.6
  • Capacity(ml)
    1.5
  • Manufacturer Product Name
    Low adsorption tube 1.5 ml
  • Number Contained In Packet
    100 pieces
  • JAN Code
    4973655920176
  • Specification details
    With writing space (on top of cap), autoclavable (121°C, 20 minutes)
  • Material
    PP (Polypropylene)
  • Centrifugation resistance strength
    16000G
  • Features
    Uniquely developed resin achieves low protein and peptide adsorption without surface hydrophilic treatment. Liquid drainage is good, and sample loss is kept to a minimum. There are almost no eluted substances due to the use of organic solvent, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)