• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Tube With Siliconized Snap Cap

Tube With Siliconized Snap Cap

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Suitable for collecting micro sample amounts. Cryopreservation is possible (-80°C).

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pack (250 pcs)
  • 1 Pack (500 pcs)
  • Clear
Size(mm)

Refine by

  • φ10×30
  • φ13×40
  • Clear
Capacity(ml)

Refine by

  • 0.6
  • 1.5
  • 2
  • Clear
Manufacturer Product Name

Refine by

  • Tube with Cap 02-681-321
  • Tube with Cap 02-681-320
  • Tube with Cap 02-681-311
  • Clear
Number Contained In Packet

Refine by

  • 250 pieces
  • 500 pieces
  • Clear
Manufacturer Model Number

Refine by

  • 02-681-321
  • 02-681-320
  • 02-681-311
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (500 pcs)
φ10×30
0.6
Tube with Cap 02-681-311
500 pieces
02-681-311
11 Day(s) or more
-

Part Number : 1-6449-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (500 pcs)

Specificationtitle

  • Product Type
    Micro Tube
  • Size(mm)
    φ10×30
  • Capacity(ml)
    0.6
  • Manufacturer Product Name
    Tube with Cap 02-681-311
  • Number Contained In Packet
    500 pieces
  • Manufacturer Model Number
    02-681-311
  • Material
    PP (Polypropylene)
  • Scale(ml)
    0.2
  • Centrifugation-resistant load
    30,000XG
  • Features
    Suitable for collecting a micro amount of sample. Freeze storage (-80°C) is possible.
1 Pack (250 pcs)
φ13×40
1.5
Tube with Cap 02-681-320
250 pieces
02-681-320
11 Day(s) or more
-

Part Number : 1-6449-04
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (250 pcs)

Specificationtitle

  • Product Type
    Micro Tube
  • Size(mm)
    φ13×40
  • Capacity(ml)
    1.5
  • Manufacturer Product Name
    Tube with Cap 02-681-320
  • Number Contained In Packet
    250 pieces
  • Manufacturer Model Number
    02-681-320
  • Material
    PP (Polypropylene)
  • Scale(ml)
    0.5
  • Centrifugation-resistant load
    30,000XG
  • Features
    Suitable for collecting a micro amount of sample. Freeze storage (-80°C) is possible.
1 Pack (250 pcs)
φ13×40
2
Tube with Cap 02-681-321
250 pieces
02-681-321
11 Day(s) or more
-

Part Number : 1-6449-07
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (250 pcs)

Specificationtitle

  • Product Type
    Micro Tube
  • Size(mm)
    φ13×40
  • Capacity(ml)
    2
  • Manufacturer Product Name
    Tube with Cap 02-681-321
  • Number Contained In Packet
    250 pieces
  • Manufacturer Model Number
    02-681-321
  • Material
    PP (Polypropylene)
  • Scale(ml)
    0.5
  • Centrifugation-resistant load
    30,000XG
  • Features
    Suitable for collecting a micro amount of sample. Freeze storage (-80°C) is possible.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)