Screw Cap Tube

Screw Cap Tube

Withstands up to 17,000 G centrifugal force. The cap comes with an O-ring to prevent evaporation of the samples.

Part Number

Configured Part Number is shown.

Part Number
2-8004-01
2-8004-02
2-8004-03
2-8004-04
2-8004-05
2-8005-01
2-8005-02
2-8005-03
2-8005-04
2-8005-05
Part NumberVolume DiscountDays to ShipCapacity
(ml)
Details Type Specifications Manufacturer Product Name Manufacturer Model Number Specification details Material Material of O-Ring Features Amount Of Content
12 Day(s) or more 0.5STPFree-standing typeMicro Tube T335-2STPT335-2STPγ-Ray Sterilized, Can AutoclaveTube, cap: PP (Polypropylene)SiliconCapable of withstanding centrifugal force up to 17,000 G. The cap comes with an O-ring to prevent evaporation of the samples.1 case (50 pcs x 10 bags)
12 Day(s) or more 1.5STPFree-standing typeMicro Tube T335-4STPT335-4STPγ-Ray Sterilized, Can AutoclaveTube, cap: PP (Polypropylene)SiliconCapable of withstanding centrifugal force up to 17,000 G. The cap comes with an O-ring to prevent evaporation of the samples.1 case (50 pcs x 10 bags)
12 Day(s) or more 1.5STPRound BottomMicro Tube T335-5STPT335-5STPγ-Ray Sterilized, Can AutoclaveTube, cap: PP (Polypropylene)SiliconCapable of withstanding centrifugal force up to 17,000 G. The cap comes with an O-ring to prevent evaporation of the samples.1 case (50 pcs x 10 bags)
12 Day(s) or more 2STPFree-standing typeMicro Tube T335-6STPT335-6STPγ-Ray Sterilized, Can AutoclaveTube, cap: PP (Polypropylene)SiliconCapable of withstanding centrifugal force up to 17,000 G. The cap comes with an O-ring to prevent evaporation of the samples.1 case (50 pcs x 10 bags)
12 Day(s) or more 2STPRound BottomMicro Tube T335-7STPT335-7STPγ-Ray Sterilized, Can AutoclaveTube, cap: PP (Polypropylene)SiliconCapable of withstanding centrifugal force up to 17,000 G. The cap comes with an O-ring to prevent evaporation of the samples.1 case (50 pcs x 10 bags)
12 Day(s) or more 0.5SPRTPFree-standing typeMicro Tube T335-2SPRTPT335-2SPRTPγ-Ray Sterilized, Can AutoclaveTube, cap: PP (Polypropylene)SiliconCapable of withstanding centrifugal force up to 17,000 G. The cap comes with an O-ring to prevent evaporation of the samples.1 case (50 pcs x 10 bags)
12 Day(s) or more 1.5SPRTPFree-standing typeMicro Tube T335-4SPRTPT335-4SPRTPγ-Ray Sterilized, Can AutoclaveTube, cap: PP (Polypropylene)SiliconCapable of withstanding centrifugal force up to 17,000 G. The cap comes with an O-ring to prevent evaporation of the samples.1 case (50 pcs x 10 bags)
12 Day(s) or more 1.5SPRTPRound BottomMicro Tube T335-5SPRTPT335-5SPRTPγ-Ray Sterilized, Can AutoclaveTube, cap: PP (Polypropylene)SiliconCapable of withstanding centrifugal force up to 17,000 G. The cap comes with an O-ring to prevent evaporation of the samples.1 case (50 pcs x 10 bags)
12 Day(s) or more 2SPRTPFree-standing typeMicro Tube T335-6SPRTPT335-6SPRTPγ-Ray Sterilized, Can AutoclaveTube, cap: PP (Polypropylene)SiliconCapable of withstanding centrifugal force up to 17,000 G. The cap comes with an O-ring to prevent evaporation of the samples.1 case (50 pcs x 10 bags)
Quote 2SPRTPRound BottomMicro Tube T335-7SPRTPT335-7SPRTPγ-Ray Sterilized, Can AutoclaveTube, cap: PP (Polypropylene)SiliconCapable of withstanding centrifugal force up to 17,000 G. The cap comes with an O-ring to prevent evaporation of the samples.1 case (50 pcs x 10 bags)

Loading...

  1. 1

Basic Information

Product Type Micro Tube Size(mm) φ10×47 Number Contained In Packet 1 case (contains 50 pcs/bag x 10 bags)
Amount Of Content 1 case (50 pcs x 10 bags)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)