• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Sample Tube Capacity (ml) 5–30【500-1,000 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
2-3837-01
2-3837-02
2-3837-03
2-3837-04
2-3837-05
2-3837-11
2-3837-13
2-3837-14
2-3837-15
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipSize
(mm)
Capacity
(ml)
Specifications Manufacturer Product Name Number Contained In Packet Manufacturer Model Number Specification details Main Body Material Material of O-Ring Features Footnotes Amount Of Content

1,000 Pieces Per Package

11 Day(s) or more φ16.6×655-Sample tube T552-5ATTP1 Bag (1000 pcs)T552-5ATTP (Main Unit)With ScalePP (Polypropylene)SiliconFree-standing type with skirt attached to conical bottom.The cap is not included with the main body.1 Pack (1,000 pcs)

1,000 Pieces Per Package

11 Day(s) or more φ13.4×847-Sample tube T552-7ATTP1 Bag (1000 pcs)T552-7ATTP (Main Unit)-PP (Polypropylene)SiliconFree-standing type with skirt attached to conical bottom.The cap is not included with the main body.1 Pack (1,000 pcs)

1,000 Pieces Per Package

11 Day(s) or more φ16.6×8410-Sample tube T552-10ATTP1 Bag (1000 pcs)T552-10ATTP (Main Unit)With ScalePP (Polypropylene)SiliconFree-standing type with skirt attached to conical bottom.The cap is not included with the main body.1 Pack (1,000 pcs)

1,000 Pieces Per Package

11 Day(s) or more φ16.6×10212-Sample tube T552-12ATTP1 Bag (1000 pcs)T552-12ATTP (Main Unit)With ScalePP (Polypropylene)SiliconFree-standing type with skirt attached to conical bottom.The cap is not included with the main body.1 Pack (1,000 pcs)

500 Pieces Per Package

11 Day(s) or more φ25.3×11130-Sample tube T552-30ATTP1 Bag (500 pcs)T552-30ATTP (Main Unit)With ScalePP (Polypropylene)SiliconFree-standing type with skirt attached to conical bottomThe cap is not included with the main body.1 Pack (500 pcs)

1,000 Pieces Per Package

11 Day(s) or more --Cap with lip seal for 5, 10, 12 ATTPSample tube T552W1 Bag (1000 pcs)T552WWith ScalePE (polyethylene)SiliconFree-standing type with skirt attached to conical bottom. T552W has a lip in the cap for a better seal.The cap is not included with the main body.1 Pack (1000 pcs.)

1,000 Pieces Per Package

11 Day(s) or more --Cap for 5, 10, 12 ATTPSample tube T552WTP1 Bag (1000 pcs)T552WTPWith ScalePE (polyethylene)SiliconFree-standing type with skirt attached to conical bottom. T552WTP has a lip in the cap for a better seal.The cap is not included with the main body.1 Pack (1000 pcs.)

1,000 Pieces Per Package

11 Day(s) or more --Cap for 7ATTPSample tube T522-7WTP1 Bag (1000 pcs)T552-7WTPWith ScalePE (polyethylene)SiliconFree-standing type with skirt attached to conical bottom. T552-7WTP has a lip in the cap for a better seal.The cap is not included with the main body.1 Pack (1000 pcs.)

500 Pieces Per Package

11 Day(s) or more --30ATTP CapSample tube T522-30WTP1 Bag (500 pcs)T552-30WTPWith ScalePE (polyethylene)SiliconFree-standing type with skirt attached to conical bottom. T552-30WTP has a lip in the cap for a better seal.The cap is not included with the main body.1 Pack (500 pcs.)

Loading...

  1. 1

Basic Information

Product Type Micro Tube

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)