(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
Ibis® Ecolac 96

Ibis® Ecolac 96

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

Dispensing at 18 mm pitch. It comes with writing space as a guideline for the horizontal axis on the sides, and the bottom of the well is structured to stabilize the tube.

Basic Specifications

  • Product Type
    Rack Tray
  • Size(mm)
    240×78×25
  • Color
    Blue
  • Manufacturer Product Name
    IBIS Eco Rack IN1521-902B
  • Manufacturer Model Number
    IN1521-902B
  • JAN Code
    4571110700525
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
-

Part Number : 1-7025-02
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    240×78×25
  • Color
    Blue
  • Manufacturer Product Name
    IBIS Eco Rack IN1521-902B
  • Manufacturer Model Number
    IN1521-902B
  • JAN Code
    4571110700525
  • Material
    Recycled PP (Polypropylene)
  • Storable quantity
    96 pcs.
  • Weight(g)
    200
  • Corresponding Tube(ml)
    1.5–2.0
  • Features
    Dispensation at 18 mm pitch is made possible by this product. It comes with writing space for transversal guidelines on the sides, and the bottom of the well is structured to stabilize the tube.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • MP Holder
    MP Holder

    AS ONE

    Days to Ship : 9 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)