• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
IBIS® Rainbow Rack

IBIS® Rainbow Rack

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Autoclavable (121°C, 20 min or less).

Basic Specifications

  • Product Type
    Rack Tray
  • Size(mm)
    230×66×27
  • Specifications
    2 ml Tubes (80 pc Stand)
  • Manufacturer Model Number
    I-80
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Blue
  • Green
  • Orange
  • Purple
  • Red
  • White
  • Yellow
  • Clear
Manufacturer Product Name

Refine by

  • IBIS Rainbow Rack I-80B
  • IBIS Rainbow Rack I-80G
  • IBIS Rainbow Rack I-80O
  • IBIS Rainbow Rack I-80P
  • IBIS Rainbow Rack I-80R
  • IBIS Rainbow Rack I-80W
  • IBIS Rainbow Rack I-80Y
  • Clear
JAN Code

Refine by

  • 4562108501552
  • 4562108501569
  • 4562108501576
  • 4562108501583
  • 4562108501590
  • 4562108501606
  • 4562108501613
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
White
IBIS Rainbow Rack I-80W
4562108501552
11 Day(s) or more
-

Part Number : 2-3013-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    230×66×27
  • Color
    White
  • Specifications
    2 ml Tubes (80 pc Stand)
  • Manufacturer Product Name
    IBIS Rainbow Rack I-80W
  • Manufacturer Model Number
    I-80
  • JAN Code
    4562108501552
  • Material
    PP (Polypropylene)
  • Features
    Autoclavable (121°C, 20 min or less).
1 pc.
Red
IBIS Rainbow Rack I-80R
4562108501569
11 Day(s) or more
-

Part Number : 2-3013-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    230×66×27
  • Color
    Red
  • Specifications
    2 ml Tubes (80 pc Stand)
  • Manufacturer Product Name
    IBIS Rainbow Rack I-80R
  • Manufacturer Model Number
    I-80
  • JAN Code
    4562108501569
  • Material
    PP (Polypropylene)
  • Features
    Autoclavable (121°C, 20 min or less).
1 pc.
Blue
IBIS Rainbow Rack I-80B
4562108501576
11 Day(s) or more
-

Part Number : 2-3013-03
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    230×66×27
  • Color
    Blue
  • Specifications
    2 ml Tubes (80 pc Stand)
  • Manufacturer Product Name
    IBIS Rainbow Rack I-80B
  • Manufacturer Model Number
    I-80
  • JAN Code
    4562108501576
  • Material
    PP (Polypropylene)
  • Features
    Autoclavable (121°C, 20 min or less).
1 pc.
Green
IBIS Rainbow Rack I-80G
4562108501583
11 Day(s) or more
-

Part Number : 2-3013-04
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    230×66×27
  • Color
    Green
  • Specifications
    2 ml Tubes (80 pc Stand)
  • Manufacturer Product Name
    IBIS Rainbow Rack I-80G
  • Manufacturer Model Number
    I-80
  • JAN Code
    4562108501583
  • Material
    PP (Polypropylene)
  • Features
    Autoclavable (121°C, 20 min or less).
1 pc.
Yellow
IBIS Rainbow Rack I-80Y
4562108501590
11 Day(s) or more
-

Part Number : 2-3013-05
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    230×66×27
  • Color
    Yellow
  • Specifications
    2 ml Tubes (80 pc Stand)
  • Manufacturer Product Name
    IBIS Rainbow Rack I-80Y
  • Manufacturer Model Number
    I-80
  • JAN Code
    4562108501590
  • Material
    PP (Polypropylene)
  • Features
    Autoclavable (121°C, 20 min or less).
1 pc.
Orange
IBIS Rainbow Rack I-80O
4562108501606
11 Day(s) or more
-

Part Number : 2-3013-06
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    230×66×27
  • Color
    Orange
  • Specifications
    2 ml Tubes (80 pc Stand)
  • Manufacturer Product Name
    IBIS Rainbow Rack I-80O
  • Manufacturer Model Number
    I-80
  • JAN Code
    4562108501606
  • Material
    PP (Polypropylene)
  • Features
    Autoclavable (121°C, 20 min or less).
1 pc.
Purple
IBIS Rainbow Rack I-80P
4562108501613
11 Day(s) or more
-

Part Number : 2-3013-07
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    230×66×27
  • Color
    Purple
  • Specifications
    2 ml Tubes (80 pc Stand)
  • Manufacturer Product Name
    IBIS Rainbow Rack I-80P
  • Manufacturer Model Number
    I-80
  • JAN Code
    4562108501613
  • Material
    PP (Polypropylene)
  • Features
    Autoclavable (121°C, 20 min or less).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)