• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Honeycomb Rack

Honeycomb Rack

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Tube rack for storing in deep freezer.

Basic Specifications

  • Product Type
    Rack Tray
  • Size(mm)
    146×76×55
  • Specifications
    For 0.5/1.5/2.0 mL Screw Tubes (50 pcs)
  • Number Contained In Packet
    1 case (contains 10 pcs)
  • Manufacturer Model Number
    1577-550
  • Amount Of Content
    1 Box (10 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Box (10 pcs)
  • Clear
Color

Refine by

  • Blue
  • Green
  • Red
  • White
  • Yellow
  • Clear
Manufacturer Product Name

Refine by

  • Honeycomb Rack 1577-550B
  • Honeycomb Rack 1577-550G
  • Honeycomb Rack 1577-550R
  • Honeycomb Rack 1577-550Y
  • Honeycomb Rack 1577550W
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (10 pcs)
White
Honeycomb Rack 1577550W
11 Day(s) or more
-

Part Number : 2-4575-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Box (10 pcs)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    146×76×55
  • Color
    White
  • Specifications
    For 0.5/1.5/2.0 mL Screw Tubes (50 pcs)
  • Manufacturer Product Name
    Honeycomb Rack 1577550W
  • Number Contained In Packet
    1 case (contains 10 pcs)
  • Manufacturer Model Number
    1577-550
  • Plate Material
    PP (Polypropylene)
  • Case Material
    PC (Polycarbonate)
  • Features
    Tube rack for storing in deep freezer. Various plate colors to easy identification.
1 Box (10 pcs)
Red
Honeycomb Rack 1577-550R
11 Day(s) or more
-

Part Number : 2-4575-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Box (10 pcs)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    146×76×55
  • Color
    Red
  • Specifications
    For 0.5/1.5/2.0 mL Screw Tubes (50 pcs)
  • Manufacturer Product Name
    Honeycomb Rack 1577-550R
  • Number Contained In Packet
    1 case (contains 10 pcs)
  • Manufacturer Model Number
    1577-550
  • Plate Material
    PP (Polypropylene)
  • Case Material
    PC (Polycarbonate)
  • Features
    Tube rack for storing in deep freezer. Various plate colors to easy identification.
1 Box (10 pcs)
Yellow
Honeycomb Rack 1577-550Y
11 Day(s) or more
-

Part Number : 2-4575-04
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Box (10 pcs)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    146×76×55
  • Color
    Yellow
  • Specifications
    For 0.5/1.5/2.0 mL Screw Tubes (50 pcs)
  • Manufacturer Product Name
    Honeycomb Rack 1577-550Y
  • Number Contained In Packet
    1 case (contains 10 pcs)
  • Manufacturer Model Number
    1577-550
  • Plate Material
    PP (Polypropylene)
  • Case Material
    PC (Polycarbonate)
  • Features
    Tube rack for storing in deep freezer. Various plate colors to easy identification.
1 Box (10 pcs)
Green
Honeycomb Rack 1577-550G
11 Day(s) or more
-

Part Number : 2-4575-05
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Box (10 pcs)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    146×76×55
  • Color
    Green
  • Specifications
    For 0.5/1.5/2.0 mL Screw Tubes (50 pcs)
  • Manufacturer Product Name
    Honeycomb Rack 1577-550G
  • Number Contained In Packet
    1 case (contains 10 pcs)
  • Manufacturer Model Number
    1577-550
  • Plate Material
    PP (Polypropylene)
  • Case Material
    PC (Polycarbonate)
  • Features
    Tube rack for storing in deep freezer. Various plate colors to easy identification.
1 Box (10 pcs)
Blue
Honeycomb Rack 1577-550B
11 Day(s) or more
-

Part Number : 2-4575-06
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Box (10 pcs)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    146×76×55
  • Color
    Blue
  • Specifications
    For 0.5/1.5/2.0 mL Screw Tubes (50 pcs)
  • Manufacturer Product Name
    Honeycomb Rack 1577-550B
  • Number Contained In Packet
    1 case (contains 10 pcs)
  • Manufacturer Model Number
    1577-550
  • Plate Material
    PP (Polypropylene)
  • Case Material
    PC (Polycarbonate)
  • Features
    Tube rack for storing in deep freezer. Various plate colors to easy identification.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)