• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
96-Well Preparation Rack

96-Well Preparation Rack

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Letters A through H and numbers 1 through 12 are printed vertically/horizontally for easy identification.

Basic Specifications

  • Product Type
    Rack Tray
  • Size(mm)
    125×87×31
  • Number Contained In Packet
    1 Pack (5 pcs)
  • Manufacturer Model Number
    05-541
  • Amount Of Content
    1 Bag (5 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Bag (5 pcs)
  • Clear
Color

Refine by

  • Fluorescence 5-Color Pack
  • Fluorescent Blue
  • Fluorescent Green
  • Fluorescent Pink
  • Fluorescent Yellow
  • Clear
Manufacturer Product Name

Refine by

  • Preparation Rack 05-541-55
  • Preparation Rack 05-541-54
  • Preparation Rack 05-541-53
  • Preparation Rack 05-541-51
  • Preparation Rack 05-541-50
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (5 pcs)
Fluorescent Blue
Preparation Rack 05-541-50
11 Day(s) or more
-

Part Number : 2-5350-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (5 pcs)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    125×87×31
  • Color
    Fluorescent Blue
  • Manufacturer Product Name
    Preparation Rack 05-541-50
  • Number Contained In Packet
    1 Pack (5 pcs)
  • Manufacturer Model Number
    05-541
  • Material
    PE (polyethylene)
  • Storable quantity
    96 (8 x 12 rows)
  • Features
    Letters A through H and numbers 1 through 12 are printed vertically/horizontally for easy identification.
1 Bag (5 pcs)
Fluorescent Green
Preparation Rack 05-541-51
11 Day(s) or more
-

Part Number : 2-5350-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (5 pcs)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    125×87×31
  • Color
    Fluorescent Green
  • Manufacturer Product Name
    Preparation Rack 05-541-51
  • Number Contained In Packet
    1 Pack (5 pcs)
  • Manufacturer Model Number
    05-541
  • Material
    PE (polyethylene)
  • Storable quantity
    96 (8 x 12 rows)
  • Features
    Letters A through H and numbers 1 through 12 are printed vertically/horizontally for easy identification.
1 Bag (5 pcs)
Fluorescent Pink
Preparation Rack 05-541-53
11 Day(s) or more
-

Part Number : 2-5350-04
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (5 pcs)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    125×87×31
  • Color
    Fluorescent Pink
  • Manufacturer Product Name
    Preparation Rack 05-541-53
  • Number Contained In Packet
    1 Pack (5 pcs)
  • Manufacturer Model Number
    05-541
  • Material
    PE (polyethylene)
  • Storable quantity
    96 (8 x 12 rows)
  • Features
    Letters A through H and numbers 1 through 12 are printed vertically/horizontally for easy identification.
1 Bag (5 pcs)
Fluorescent Yellow
Preparation Rack 05-541-54
11 Day(s) or more
-

Part Number : 2-5350-05
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (5 pcs)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    125×87×31
  • Color
    Fluorescent Yellow
  • Manufacturer Product Name
    Preparation Rack 05-541-54
  • Number Contained In Packet
    1 Pack (5 pcs)
  • Manufacturer Model Number
    05-541
  • Material
    PE (polyethylene)
  • Storable quantity
    96 (8 x 12 rows)
  • Features
    Letters A through H and numbers 1 through 12 are printed vertically/horizontally for easy identification.
1 Bag (5 pcs)
Fluorescence 5-Color Pack
Preparation Rack 05-541-55
11 Day(s) or more
-

Part Number : 2-5350-06
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (5 pcs)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    125×87×31
  • Color
    Fluorescence 5-Color Pack
  • Manufacturer Product Name
    Preparation Rack 05-541-55
  • Number Contained In Packet
    1 Pack (5 pcs)
  • Manufacturer Model Number
    05-541
  • Material
    PE (polyethylene)
  • Storable quantity
    96 (8 x 12 rows)
  • Features
    Letters A through H and numbers 1 through 12 are printed vertically/horizontally for easy identification.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)