• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Micro Tube Storage Box

Micro Tube Storage Box

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Stores fifty 1.5 to 2.0 ml microtubes/cryovials. Numbering function makes sample identification easy.

Basic Specifications

  • Product Type
    Rack Tray
  • Size(mm)
    140×91×56
  • Number Contained In Packet
    5 pieces
  • Amount Of Content
    1 Bag (5 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Bag (5 pcs)
  • Clear
Manufacturer Product Name

Refine by

  • Microtube Box HS120032
  • Microtube Box HS120033
  • Clear
Manufacturer Model Number

Refine by

  • HS120032
  • HS120033
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (5 pcs)
Microtube Box HS120032
HS120032
11 Day(s) or more
-

Part Number : 1-7932-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (5 pcs)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    140×91×56
  • Manufacturer Product Name
    Microtube Box HS120032
  • Number Contained In Packet
    5 pieces
  • Manufacturer Model Number
    HS120032
  • Material
    PP (Polypropylene)
  • Features
    Can hold fifty 1.5-2.0 mL Microtubes and Cryovials. Numbering function makes sample identification easy. HS120032 includes 5 white (translucent) units.
1 Bag (5 pcs)
Microtube Box HS120033
HS120033
11 Day(s) or more
-

Part Number : 1-7932-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (5 pcs)

Specificationtitle

  • Product Type
    Rack Tray
  • Size(mm)
    140×91×56
  • Manufacturer Product Name
    Microtube Box HS120033
  • Number Contained In Packet
    5 pieces
  • Manufacturer Model Number
    HS120033
  • Material
    PP (Polypropylene)
  • Features
    Can hold fifty 1.5-2.0 mL Microtubes and Cryovials. Numbering function makes sample identification easy. HS120033 includes 5 colors: blue, green, purple, yellow, and orange.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)