(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
MP Holder

MP Holder

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Specifications]
· Material: PP (polypropylene)

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 163×98.1×43
  • 213×141×56.5
  • 213×141×77.5
  • Clear
Details Type

Refine by

  • ø12 mm Tube
  • ø25 mm Tube
  • ø36 mm Tube
  • Clear
Manufacturer Product Name

Refine by

  • MP Holder PH-36
  • MP Holder PH-25
  • MP Holder PH-12
  • Clear
Manufacturer Model Number

Refine by

  • PH-36
  • PH-25
  • PH-12
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
163×98.1×43
ø12 mm Tube
MP Holder PH-12
PH-12
9 Day(s) or more
-

Part Number : 1-8468-01
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube Holder
  • Size(mm)
    163×98.1×43
  • Details Type
    ø12 mm Tube
  • Manufacturer Product Name
    MP Holder PH-12
  • Manufacturer Model Number
    PH-12
  • Material
    PP (Polypropylene)
  • Storable quantity
    ø12 mm Tube x 60 pcs
1 pc.
213×141×56.5
ø25 mm Tube
MP Holder PH-25
PH-25
9 Day(s) or more
-

Part Number : 1-8468-04
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube Holder
  • Size(mm)
    213×141×56.5
  • Details Type
    ø25 mm Tube
  • Manufacturer Product Name
    MP Holder PH-25
  • Manufacturer Model Number
    PH-25
  • Material
    PP (Polypropylene)
  • Storable quantity
    ø25 mm Tube x 24 pcs
1 pc.
213×141×77.5
ø36 mm Tube
MP Holder PH-36
PH-36
9 Day(s) or more
-

Part Number : 1-8468-05
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Tube Holder
  • Size(mm)
    213×141×77.5
  • Details Type
    ø36 mm Tube
  • Manufacturer Product Name
    MP Holder PH-36
  • Manufacturer Model Number
    PH-36
  • Material
    PP (Polypropylene)
  • Storable quantity
    ø36 mm Tube x 15 pcs

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)