(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Gas Drying Jar

Gas Drying Jar

Standard Unit Price:
-
Days to Ship :
Quote

As moisture absorption progresses, the color changes from blue to pink to notify the user of replacement times. Drierite can be recycled.

Basic Specifications

  • Product Type
    Extractor and barrier filter
  • Size(mm)
    φ67X290
  • Footnotes
    Do not use for gas and liquid such as phosphate ester, synthetic lubricant, methanol, acetone, organic solvents, etc.
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Details Type

Refine by

  • Gas Drying Jar
  • Gas Purification Jar
  • Clear
Water Absorption Capacity(g)

Refine by

  • 25
  • 50
  • Clear
Manufacturer Product Name

Refine by

  • Gas Purification Jar 09-206
  • Gas Drying Jar 09-204
  • Clear
Part Number

Refine by

  • 09-206
  • 09-204
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
1 unit
Gas Drying Jar
50
Gas Drying Jar 09-204
09-204
Quote
-

Part Number : 1-1848-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Extractor and barrier filter
  • Size(mm)
    φ67X290
  • Details Type
    Gas Drying Jar
  • Water Absorption Capacity(g)
    50
  • Manufacturer Product Name
    Gas Drying Jar 09-204
  • Part Number
    09-204
  • Features
    As moisture absorption progresses, color changes from blue to pink to notify replacement time. Drierite can be regenerated. Can lower dew point in 200 l of air to -73.3°C in 1 hour at atmospheric pressure or pressure up to 90 psi, Can be used for drying of digestion gas, pretreatment of samples, prevention of equipment deterioration, drying of reactive gas, drying, purge/vent with dry air. etc.
  • Footnotes
    Do not use for gas and liquid such as phosphate ester, synthetic lubricant, methanol, acetone, organic solvents, etc.
  • Detailed Specifications
    Recommended flow rate: 200 l/h, maximum working pressure: 90 psi, connection hose inner diameter: φ1/4 to 3/8 inch
  • Material
    Jar, cap/PC (polycarbonate), drying agent support, spring/stainless steel (SUS304)
1 unit
Gas Purification Jar
25
Gas Purification Jar 09-206
09-206
Quote
-

Part Number : 1-1848-02
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Extractor and barrier filter
  • Size(mm)
    φ67X290
  • Details Type
    Gas Purification Jar
  • Water Absorption Capacity(g)
    25
  • Manufacturer Product Name
    Gas Purification Jar 09-206
  • Part Number
    09-206
  • Features
    As moisture absorption progresses, color changes from blue to pink to notify replacement time. Drierite can be regenerated. Suitable for applications requiring pure gas such as gas chromatograph and spectrometry. Pressure fittings can be used together with laboratory equipment.
  • Footnotes
    Do not use for gas and liquid such as phosphate ester, synthetic lubricant, methanol, acetone, organic solvents, etc.
  • Detailed Specifications
    Recommended flow rate: 300 l/h, maximum working pressure: 100 psi, connection connector: 1/8-inch male hose fitting
  • Material
    Jar/PC (polycarbonate), drying agent support, spring/stainless steel (SUS304), outlet slit/stainless steel (SUS316)