(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Portable Type Continuous Dispenser

Portable Type Continuous Dispenser

Standard Unit Price:
-
Days to Ship :
Quote

Fixed quantity can be continuously dispensed in one suction, and quicker continuous dispensing with high accuracy is enabled. Select dispensing cycles in 5 steps and 40 volumes, from 1 μL to 5,000 μL. Can be easily operated just by turning the adjustment knob to align with the No. of the amount to be dispensed.

Basic Specifications

Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Specifications

Refine by

  • Dispenser
  • Stand
  • Clear
Manufacturer Product Name

Refine by

  • Nichimate Variable Continuous Dispensing Stepper NSSTD
  • Nichimate Variable Continuous Dispensing Stepper NSTP
  • Clear
Manufacturer Model Number

Refine by

  • NS-STD
  • NSTP
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Dispenser
Nichimate Variable Continuous Dispensing Stepper NSTP
NSTP
Quote
-

Part Number : 2-5001-01
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Micropipette
  • Autoclave
    Not Applicable
  • Details Type
    Nichimate Stepper
  • Specifications
    Dispenser
  • Manufacturer Product Name
    Nichimate Variable Continuous Dispensing Stepper NSTP
  • Manufacturer Model Number
    NSTP
  • Features
    Continuous dispensing of a fixed amount with a single suction is possible, as it possesses even faster, high-precision continuous dispensing. From 1 μl to 5,000 μl, you can choose from 40 dispense volumes and 5 stages of dispense times. Turn the variable knob to simply adjust to the number you want to dispense. Variable fixed amount with 5-stage click switching and easily changed syringe. In order to prevent air bubble errors, residual liquid should be left in the cylinder to prevent dispensing mistakes.
  • Footnotes
    Please contact us for more information on sterilized syringes.
1 pc.
Stand
Nichimate Variable Continuous Dispensing Stepper NSSTD
NS-STD
Quote
-

Part Number : 2-5001-20
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Micropipette
  • Autoclave
    Not Applicable
  • Details Type
    Nichimate Stepper
  • Specifications
    Stand
  • Manufacturer Product Name
    Nichimate Variable Continuous Dispensing Stepper NSSTD
  • Manufacturer Model Number
    NS-STD
  • Features
    -
  • Footnotes
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)