(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Nichipet (Micropipette)

Nichipet (Micropipette)

Standard Unit Price:
-
Days to Ship :
Quote

Digital variable type/fixed type micropipette, operable with one hand.
[Features]
· Dimensions: φ8 (diameter 8 mm) x 19 mm.
· Precision/reproducibility within 0.2 μL is greatly influenced by sampling technology.
· NPX2 series can be subjected to autoclaving and UV irradiation.
· Opener 00-NTO-001 cannot be used with NPX2-5000/10000.
· Filter is dedicated for NPX2. Cannot be used with old NPX type.
[Applications]
· Tip ejector allows one-handed easy removal of the tip.
· Tough and precise body is not affected by the temperature of the user's hands, and can be used for long periods.

Basic Specifications

  • Product Type
    Micropipette
  • Autoclave
    Not Applicable
  • Features
    Tip ejector allows one-handed easy removal of the tip. Tough body avoids effects of hand temperature, suitable for high precision measuring for long-time use.
  • Footnotes
    Precision/reproducibility at 0.2 μL or less is greatly influenced by sampling technology. Autoclave/UV irradiation can be used with NPX 2 series.
  • Capacity setting method
    Digital Variable Type
  • Internal Capacity
    1 pc.

Details

Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 0.1~2μL
  • 0.5~10μL
  • 2~20μL
  • 10~100μL
  • 20~200μL
  • 100~1000μL
  • 1000~5000μL
  • 1000~10000μL
  • Clear
Scale unit

Refine by

  • 0.002μL
  • 0.01μL
  • 0.02μL
  • 0.1μL
  • 0.2μL
  • 1μL
  • 10μL
  • Clear
Accuracy(%)

Refine by

  • ±1.0~±0.6
  • ±1.0~±0.7
  • ±1.0~±0.8
  • ±2.0~±0.4
  • ±2.0~±0.8
  • ±4.0~±1.0
  • ±5.0~±1.0
  • ±5.0~±3.0
  • Clear
Capacity range

Refine by

  • 0.1~2.0(μl)
  • 0.5~10(μl)
  • 2~20(μl)
  • 10~100(μl)
  • 20~200(μl)
  • 100~1000(μl)
  • 1000~5000(μl)
  • 1000~10000(μl)
  • Clear
Compatible Tip

Refine by

  • BMT-L
  • BMT-SE
  • BMT-SS
  • BMT-UT
  • BMT-X
  • BMT-Z
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
0.5~10μL
0.01μL
±4.0~±1.0
0.5~10(μl)
BMT-SS
Quote
-

Part Number : 2-3026-21
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Micropipette
  • Capacity
    0.5~10μL
  • Autoclave
    Not Applicable
  • Scale unit
    0.01μL
  • Accuracy(%)
    ±4.0~±1.0
  • Capacity range
    0.5~10(μl)
  • Compatible Tip
    BMT-SS
  • Manufacturer Product Name
    Nichipet EXIINPX2-10
  • Manufacturer Model Number
    NPX2-10
  • Features
    Tip ejector allows one-handed easy removal of the tip. Tough body avoids effects of hand temperature, suitable for high precision measuring for long-time use.
  • Footnotes
    Precision/reproducibility at 0.2 μL or less is greatly influenced by sampling technology. Autoclave/UV irradiation can be used with NPX 2 series.
  • Reproducibility
    <3.0~<0.5%
  • Capacity setting method
    Digital Variable Type
1 pc.
2~20μL
0.02μL
±5.0~±1.0
2~20(μl)
BMT-SE
Quote
-

Part Number : 2-3026-22
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Micropipette
  • Capacity
    2~20μL
  • Autoclave
    Not Applicable
  • Scale unit
    0.02μL
  • Accuracy(%)
    ±5.0~±1.0
  • Capacity range
    2~20(μl)
  • Compatible Tip
    BMT-SE
  • Manufacturer Product Name
    Nichipet EXIINPX2-20
  • Manufacturer Model Number
    NPX2-20
  • Features
    Tip ejector allows one-handed easy removal of the tip. Tough body avoids effects of hand temperature, suitable for high precision measuring for long-time use.
  • Footnotes
    Precision/reproducibility at 0.2 μL or less is greatly influenced by sampling technology. Autoclave/UV irradiation can be used with NPX 2 series.
  • Reproducibility
    <3.0~<0.4%
  • Capacity setting method
    Digital Variable Type
1 pc.
10~100μL
0.1μL
±2.0~±0.8
10~100(μl)
BMT-SE
Quote
-

Part Number : 2-3026-23
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Micropipette
  • Capacity
    10~100μL
  • Autoclave
    Not Applicable
  • Scale unit
    0.1μL
  • Accuracy(%)
    ±2.0~±0.8
  • Capacity range
    10~100(μl)
  • Compatible Tip
    BMT-SE
  • Manufacturer Product Name
    Nichipet EXIINPX2-100
  • Manufacturer Model Number
    NPX2-100
  • Features
    Tip ejector allows one-handed easy removal of the tip. Tough body avoids effects of hand temperature, suitable for high precision measuring for long-time use.
  • Footnotes
    Precision/reproducibility at 0.2 μL or less is greatly influenced by sampling technology. Autoclave/UV irradiation can be used with NPX 2 series.
  • Reproducibility
    <1.0~<0.3%
  • Capacity setting method
    Digital Variable Type
1 pc.
20~200μL
0.2μL
±1.0~±0.8
20~200(μl)
BMT-SE
Quote
-

Part Number : 2-3026-24
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Micropipette
  • Capacity
    20~200μL
  • Autoclave
    Not Applicable
  • Scale unit
    0.2μL
  • Accuracy(%)
    ±1.0~±0.8
  • Capacity range
    20~200(μl)
  • Compatible Tip
    BMT-SE
  • Manufacturer Product Name
    Nichipet EXIINPX2-200
  • Manufacturer Model Number
    NPX2-200
  • Features
    Tip ejector allows one-handed easy removal of the tip. Tough body avoids effects of hand temperature, suitable for high precision measuring for long-time use.
  • Footnotes
    Precision/reproducibility at 0.2 μL or less is greatly influenced by sampling technology. Autoclave/UV irradiation can be used with NPX 2 series.
  • Reproducibility
    <0.5~<0.2%
  • Capacity setting method
    Digital Variable Type
1 pc.
100~1000μL
1μL
±1.0~±0.7
100~1000(μl)
BMT-L
Quote
-

Part Number : 2-3026-25
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Micropipette
  • Capacity
    100~1000μL
  • Autoclave
    Not Applicable
  • Scale unit
    1μL
  • Accuracy(%)
    ±1.0~±0.7
  • Capacity range
    100~1000(μl)
  • Compatible Tip
    BMT-L
  • Manufacturer Product Name
    Nichipet EXIINPX2-1000
  • Manufacturer Model Number
    NPX2-1000
  • Features
    Tip ejector allows one-handed easy removal of the tip. Tough body avoids effects of hand temperature, suitable for high precision measuring for long-time use.
  • Footnotes
    Precision/reproducibility at 0.2 μL or less is greatly influenced by sampling technology. Autoclave/UV irradiation can be used with NPX 2 series.
  • Reproducibility
    <0.5~<0.2%
  • Capacity setting method
    Digital Variable Type
1 pc.
1000~5000μL
10μL
±1.0~±0.6
1000~5000(μl)
BMT-X
Quote
-

Part Number : 2-3026-26
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Micropipette
  • Capacity
    1000~5000μL
  • Autoclave
    Not Applicable
  • Scale unit
    10μL
  • Accuracy(%)
    ±1.0~±0.6
  • Capacity range
    1000~5000(μl)
  • Compatible Tip
    BMT-X
  • Manufacturer Product Name
    Nichipet EXIINPX2-5000
  • Manufacturer Model Number
    NPX2-5000
  • Features
    Tip ejector allows one-handed easy removal of the tip. Tough body avoids effects of hand temperature, suitable for high precision measuring for long-time use.
  • Footnotes
    Precision/reproducibility at 0.2 μL or less is greatly influenced by sampling technology. Autoclave/UV irradiation can be used with NPX 2 series.
  • Reproducibility
    <0.3~<0.2%
  • Capacity setting method
    Digital Variable Type
1 pc.
0.1~2μL
0.002μL
±5.0~±3.0
0.1~2.0(μl)
BMT-UT
Quote
-

Part Number : 2-3026-27
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Micropipette
  • Capacity
    0.1~2μL
  • Autoclave
    Not Applicable
  • Scale unit
    0.002μL
  • Accuracy(%)
    ±5.0~±3.0
  • Capacity range
    0.1~2.0(μl)
  • Compatible Tip
    BMT-UT
  • Manufacturer Product Name
    Nichipet EXIINPX2-2
  • Manufacturer Model Number
    NPX2-2
  • Features
    Tip ejector allows one-handed easy removal of the tip. Tough body avoids effects of hand temperature, suitable for high precision measuring for long-time use.
  • Footnotes
    Precision/reproducibility at 0.2 μL or less is greatly influenced by sampling technology. Autoclave/UV irradiation can be used with NPX 2 series.
  • Reproducibility
    <2.5~<1.0%
  • Capacity setting method
    Digital Variable Type
1 pc.
1000~10000μL
10μL
±2.0~±0.4
1000~10000(μl)
BMT-Z
Quote
-

Part Number : 2-3026-28
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Micropipette
  • Capacity
    1000~10000μL
  • Autoclave
    Not Applicable
  • Scale unit
    10μL
  • Accuracy(%)
    ±2.0~±0.4
  • Capacity range
    1000~10000(μl)
  • Compatible Tip
    BMT-Z
  • Manufacturer Product Name
    Nichipet EXIINPX2-10000
  • Manufacturer Model Number
    NPX2-10000
  • Features
    Tip ejector allows one-handed easy removal of the tip. Tough body avoids effects of hand temperature, suitable for high precision measuring for long-time use.
  • Footnotes
    Precision/reproducibility at 0.2 μL or less is greatly influenced by sampling technology. Autoclave/UV irradiation can be used with NPX 2 series.
  • Reproducibility
    <0.4~<0.2%
  • Capacity setting method
    Digital Variable Type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Nichipet Accommodating Long-Term Use

Nichipet external appearance

Volume setting: 3-step variable type

Nichipet external appearance

Volume setting: Fixed type

Nichipet external appearance

Opener

Nichipet external appearance

Opener usage example

Nichipet Specifications

Nichipet external appearance

Specifications
Compatible tips: NPX2-2/BMT2-UT; NPX2-10 and NPF-10/BMT2-SS; NPX2-20, 100, 200 and NPV-S, M and NPF-20 to 200/BMT2-SE; NPX2-1000, NPV-L, NPF-500, 1000/BMT-L; NPX2-5000/BMT2-X; NPX2-10000/BMT2-Z

Filter replacement indication

  • Filter is dirty
  • The set volume can no longer be collected by the pipette
  • When liquid is sucked up to the filter portion
    Part No.Model NumberVolume Setting SystemVolume Range (*μL*)Scale Unit (*μL*)
    2-3026-27NPX2-2Digital variable type0.1 to 2.00.002
    2-3026-21NPX2-10Digital variable type0.5 to 100.01
    2-3026-22NPX2-20Digital variable type2 to 200.02
    2-3026-23NPX2-100Digital variable type10 to 1000.1
    2-3026-24NPX2-200Digital variable type20 to 2000.2
    2-3026-25NPX2-1000Digital variable type100 to 1,0001
    2-3026-26NPX2-5000Digital variable type1,000 to 5,00010
    2-3026-28NPX2-10000Digital variable type1,000 to 10,00010
    2-652-12NPF-25Fixed type25-
    1-7897-1100-NTO-001Openers (for 0.2 to 2 mL tubes) × 3 includedOpeners (for 0.2 to 2 mL tubes) × 3 includedOpeners (for 0.2 to 2 mL tubes) × 3 included
    2-3026-31Filters for NPX2-1000 (10 pcs. included)Filters for NPX2-1000 (10 pcs. included)Filters for NPX2-1000 (10 pcs. included)Filters for NPX2-1000 (10 pcs. included)
    2-3026-33Filters for NPX2-5000/10000 (100 pcs. included)Filters for NPX2-5000/10000 (100 pcs. included)Filters for NPX2-5000/10000 (100 pcs. included)Filters for NPX2-5000/10000 (100 pcs. included)

    Tech Support

    Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
    Tel:021-8990-4102 / FAX:021-8990-5803
    8:30am - 5:30pm (Monday - Friday)