• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
MBP Tip

MBP Tip

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Supports Finnpipette

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pack (1,000 pcs)
  • 1 Box (100 pcs x 8 Racks)
  • 1 Bag (1000 pcs.)
  • Clear
Capacity

Refine by

  • 10μL
  • 200μL
  • 1000μL
  • Clear
Details Type

Refine by

  • Supports Finnpipette
  • Supports Finnpipette, Electron Beam Sterilized
  • Supports Finnpipette/Long Type
  • Clear
Manufacturer Product Name

Refine by

  • MBP Tip 3500
  • MBP Tip 3510
  • MBP Tip 3550
  • MBP Tip 3581
  • Clear
Manufacturer Model Number

Refine by

  • 3500
  • 3510
  • 3550
  • 3581
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (1,000 pcs)
10μL
Supports Finnpipette
MBP Tip 3500
3500
11 Day(s) or more
-

Part Number : 2-8250-03
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (1,000 pcs)

Specificationtitle

  • Product Type
    Pipette Tip
  • Capacity
    10μL
  • Autoclave
    Applicable
  • Details Type
    Supports Finnpipette
  • Manufacturer Product Name
    MBP Tip 3500
  • Manufacturer Model Number
    3500
  • Specification details
    DNA/RNase/DNase Free, Pyrogen Free, Autoclavable (121°C, 20 Min)
  • Material
    PP (Polypropylene)
1 Bag (1000 pcs.)
10μL
Supports Finnpipette/Long Type
MBP Tip 3510
3510
11 Day(s) or more
-

Part Number : 2-8250-06
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (1000 pcs.)

Specificationtitle

  • Product Type
    Pipette Tip
  • Capacity
    10μL
  • Autoclave
    Applicable
  • Details Type
    Supports Finnpipette/Long Type
  • Manufacturer Product Name
    MBP Tip 3510
  • Manufacturer Model Number
    3510
  • Specification details
    DNA/RNase/DNase Free, Pyrogen Free, with 2 μl Reference Mark, Autoclavable (121°C, 20 Min)
  • Material
    PP (Polypropylene)
1 Bag (1000 pcs.)
200μL
Supports Finnpipette
MBP Tip 3550
3550
11 Day(s) or more
-

Part Number : 2-8250-09
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (1000 pcs.)

Specificationtitle

  • Product Type
    Pipette Tip
  • Capacity
    200μL
  • Autoclave
    Applicable
  • Details Type
    Supports Finnpipette
  • Manufacturer Product Name
    MBP Tip 3550
  • Manufacturer Model Number
    3550
  • Specification details
    DNA/RNase/DNase Free, Pyrogen Free, Autoclavable (121°C, 20 Min)
  • Material
    PP (Polypropylene)
1 Box (100 pcs x 8 Racks)
1000μL
Supports Finnpipette, Electron Beam Sterilized
MBP Tip 3581
3581
11 Day(s) or more
-

Part Number : 2-8250-10
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Box (100 pcs x 8 Racks)

Specificationtitle

  • Product Type
    Pipette Tip
  • Capacity
    1000μL
  • Autoclave
    Applicable
  • Details Type
    Supports Finnpipette, Electron Beam Sterilized
  • Manufacturer Product Name
    MBP Tip 3581
  • Manufacturer Model Number
    3581
  • Specification details
    DNA/RNase/DNase Free, Pyrogen Free, Electron Beam Sterilized, Autoclavable (121°C, 20 Min)
  • Material
    PP (Polypropylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)