• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Platinum Tip【960-1,000 Pieces Per Package】

Platinum Tip

The surface is highly transparent and smooth. Suppresses losses that occur while injecting samples such as the PCR and RT-PCR and reagents.

Part Number

Configured Part Number is shown.

Part Number
2-4099-01
2-4099-02
2-4099-03
2-4099-05
2-4099-06
2-4099-10
2-4099-11
2-4099-12
2-4099-14
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipCapacity Scale unit Specifications Overall Length
(mm)
Manufacturer Product Name Manufacturer Model Number Features Specification details Material Compatible Pipette
(ml)
Tip Shape Quantity

1,000 Pieces Per Package

9 Day(s) or more 10μL-Bulk Pack31.6Platinum Tip BM2010BM2010The surface is highly transparent and smooth. Suppresses losses that occur while injecting samples such as the PCR and RT-PCR and reagents.DNase/RNase/pyrogen/endotoxin FreeVirgin PP (Polypropylene)PipettemanTapered Burr (Straight)1 Pack (1,000 pcs)

960 Pieces Per Package

9 Day(s) or more 10μL-With Rack, Unsterilized31.6Platinum Tip BM2011BM2011The surface is highly transparent and smooth. Suppresses losses that occur while injecting samples such as the PCR and RT-PCR and reagents.DNase/RNase/pyrogen/endotoxin FreeVirgin PP (Polypropylene)PipettemanTapered Burr (Straight)1 Box (96 pcs x 10 Racks)

960 Pieces Per Package

9 Day(s) or more 10μL-With Rack, Sterilized31.6Platinum Tip BM2012BM2012The surface is highly transparent and smooth. Suppresses losses that occur while injecting samples such as the PCR and RT-PCR and reagents.DNase/RNase/pyrogen/endotoxin Free, Electron Beam Sterilized (Sterilized Type Only)Virgin PP (Polypropylene)PipettemanTapered Burr (Straight)1 Box (96 pcs x 10 Racks)

960 Pieces Per Package

9 Day(s) or more 10μL-With Rack, Unsterilized45Platinum Tip BM2017BM2017The surface is highly transparent and smooth. Suppresses losses that occur while injecting samples such as the PCR and RT-PCR and reagents.DNase/RNase/pyrogen/endotoxin FreeVirgin PP (Polypropylene)Pipetteman-1 Box (96 pcs x 10 Racks)

960 Pieces Per Package

9 Day(s) or more 10μL-With Rack, Sterilized45Platinum Tip BM2018BM2018The surface is highly transparent and smooth. Suppresses losses that occur while injecting samples such as the PCR and RT-PCR and reagents.DNase/RNase/pyrogen/endotoxin Free, Electron Beam Sterilized (Sterilized Type Only)Virgin PP (Polypropylene)Pipetteman-1 Box (96 pcs x 10 Racks)

1,000 Pieces Per Package

11 Day(s) or more 200μL10・50・100μLBulk Pack50.8Platinum Tip BM2050BM2050The surface is highly transparent and smooth. Suppresses losses that occur while injecting samples such as the PCR and RT-PCR and reagents.DNase/RNase/pyrogen/endotoxin FreeVirgin PP (Polypropylene)Pipetteman-1 Pack (1,000 pcs)

960 Pieces Per Package

9 Day(s) or more 200μL10・50・100μLWith Rack, Unsterilized50.8Platinum Tip BM2051BM2051The surface is highly transparent and smooth. Suppresses losses that occur while injecting samples such as the PCR and RT-PCR and reagents.DNase/RNase/pyrogen/endotoxin FreeVirgin PP (Polypropylene)Pipetteman-1 Box (96 pcs x 10 Racks)

960 Pieces Per Package

14 Day(s) or more 200μL10・50・100μLWith Rack, Sterilized50.8Platinum Tip BM2052BM2052The surface is highly transparent and smooth. Suppresses losses that occur while injecting samples such as the PCR and RT-PCR and reagents.DNase/RNase/pyrogen/endotoxin Free, Electron Beam Sterilized (Sterilized Type Only)Virgin PP (Polypropylene)Pipetteman-1 Box (96 pcs x 10 Racks)

1,000 Pieces Per Package

11 Day(s) or more 1000μL-With Rack, Unsterilized78.0Platinum Tip BM2071BM2071The surface is highly transparent and smooth. Suppresses losses that occur while injecting samples such as the PCR and RT-PCR and reagents.DNase/RNase/pyrogen/endotoxin FreeVirgin PP (Polypropylene)Pipetteman-1 Box (100 pcs x 10 Racks)

Loading...

  1. 1

Basic Information

Product Type Pipette Tip Autoclave Applicable Details Type Low absorption, low residue

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)