• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Platinum Filter Tip

Platinum Filter Tip

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

The surface is highly transparent and smooth. Suppresses losses that occur while injecting samples such as the PCR and RT-PCR and reagents.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Box (96 pcs x 10 Racks)
  • 1 Box (100 pcs x 10 Racks)
  • Clear
Capacity

Refine by

  • 10μL
  • 200μL
  • 1000μL
  • Clear
Overall Length(mm)

Refine by

  • 31.6
  • 45.7
  • 50.8
  • 78.0
  • Clear
Manufacturer Product Name

Refine by

  • Platinum Filter Tip BM3000
  • Platinum Filter Tip BM3010
  • Platinum Filter Tip BM3040
  • Platinum Filter Tip BM3070
  • Clear
Manufacturer Model Number

Refine by

  • BM3000
  • BM3010
  • BM3040
  • BM3070
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (96 pcs x 10 Racks)
10μL
31.6
Platinum Filter Tip BM3010
BM3010
9 Day(s) or more
-

Part Number : 2-4100-01
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Box (96 pcs x 10 Racks)

Specificationtitle

  • Product Type
    Pipette Tip
  • Capacity
    10μL
  • Autoclave
    Not Applicable
  • Details Type
    Low absorption, low residue
  • Overall Length(mm)
    31.6
  • Manufacturer Product Name
    Platinum Filter Tip BM3010
  • Manufacturer Model Number
    BM3010
  • Features
    The surface is highly transparent and smooth. Suppresses losses that occur while injecting samples such as the PCR and RT-PCR and reagents.
  • Specification details
    DNase/RNase/pyrogen/endotoxin Free, Electron Beam Sterilized
  • Material
    Virgin PP (Polypropylene)
  • Compatible Pipette(ml)
    Pipetteman
  • Tip Shape
    Straight
1 Box (96 pcs x 10 Racks)
10μL
45.7
Platinum Filter Tip BM3000
BM3000
18 Day(s) or more
-

Part Number : 2-4100-03
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 Box (96 pcs x 10 Racks)

Specificationtitle

  • Product Type
    Pipette Tip
  • Capacity
    10μL
  • Autoclave
    Not Applicable
  • Details Type
    Low absorption, low residue
  • Overall Length(mm)
    45.7
  • Manufacturer Product Name
    Platinum Filter Tip BM3000
  • Manufacturer Model Number
    BM3000
  • Features
    The surface is highly transparent and smooth. Suppresses losses that occur while injecting samples such as the PCR and RT-PCR and reagents.
  • Specification details
    DNase/RNase/pyrogen/endotoxin Free, Electron Beam Sterilized
  • Material
    Virgin PP (Polypropylene)
  • Compatible Pipette(ml)
    Pipetteman
  • Tip Shape
    Taper
1 Box (96 pcs x 10 Racks)
200μL
50.8
Platinum Filter Tip BM3040
BM3040
9 Day(s) or more
-

Part Number : 2-4100-04
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Box (96 pcs x 10 Racks)

Specificationtitle

  • Product Type
    Pipette Tip
  • Capacity
    200μL
  • Autoclave
    Not Applicable
  • Details Type
    Low absorption, low residue
  • Overall Length(mm)
    50.8
  • Manufacturer Product Name
    Platinum Filter Tip BM3040
  • Manufacturer Model Number
    BM3040
  • Features
    The surface is highly transparent and smooth. Suppresses losses that occur while injecting samples such as the PCR and RT-PCR and reagents.
  • Specification details
    DNase/RNase/pyrogen/endotoxin Free, Electron Beam Sterilized
  • Material
    Virgin PP (Polypropylene)
  • Compatible Pipette(ml)
    Pipetteman
  • Tip Shape
    Taper
1 Box (100 pcs x 10 Racks)
1000μL
78.0
Platinum Filter Tip BM3070
BM3070
18 Day(s) or more
-

Part Number : 2-4100-05
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 Box (100 pcs x 10 Racks)

Specificationtitle

  • Product Type
    Pipette Tip
  • Capacity
    1000μL
  • Autoclave
    Not Applicable
  • Details Type
    Low absorption, low residue
  • Overall Length(mm)
    78.0
  • Manufacturer Product Name
    Platinum Filter Tip BM3070
  • Manufacturer Model Number
    BM3070
  • Features
    The surface is highly transparent and smooth. Suppresses losses that occur while injecting samples such as the PCR and RT-PCR and reagents.
  • Specification details
    DNase/RNase/pyrogen/endotoxin Free, Electron Beam Sterilized
  • Material
    Virgin PP (Polypropylene)
  • Compatible Pipette(ml)
    Pipetteman
  • Tip Shape
    Taper

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)