• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Disposable Pipetting Reservoir GD

Disposable Pipetting Reservoir GD

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

With a pipette guide handling up to 12 pipettes. Multiple-stage structure allows effective pipetting even when the amount of remaining fluid is minimal. The remaining fluid level at the lower level is approximately 15 ml.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 Pack (50 pcs)
  • 1 Pack (200 pcs)
  • Clear
Manufacturer Product Name

Refine by

  • Pipetting Reservoir GD-PR 50 Pieces
  • Pipetting Reservoir GD-PR 200 Pieces
  • Clear
Manufacturer Model Number

Refine by

  • GD-PR200
  • GD-PR
  • Clear
JAN Code

Refine by

  • 4560111742283
  • 4560111742290
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (50 pcs)
Pipetting Reservoir GD-PR 50 Pieces
GD-PR
4560111742283
11 Day(s) or more
-

Part Number : 2-7844-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (50 pcs)

Specificationtitle

  • Product Type
    Pipetting Reservoir
  • Capacity
    50mL
  • Autoclave
    Not Applicable
  • Size(mm)
    153X56X31
  • Manufacturer Product Name
    Pipetting Reservoir GD-PR 50 Pieces
  • Manufacturer Model Number
    GD-PR
  • JAN Code
    4560111742283
  • Features
    This product comes with a pipette guide suitable up to 12 pipettes. Multiple-stage construction allows for effective pipetting even when the amount of remaining fluid becomes minimal. The remaining fluid level at the lower gradation is approximately 15 ml.
  • Specification details
    γ-Ray Sterilized
  • Material
    PET (Polyethylene Terephthalate)
1 Pack (200 pcs)
Pipetting Reservoir GD-PR 200 Pieces
GD-PR200
4560111742290
11 Day(s) or more
-

Part Number : 2-7844-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (200 pcs)

Specificationtitle

  • Product Type
    Pipetting Reservoir
  • Capacity
    50mL
  • Autoclave
    Not Applicable
  • Size(mm)
    153X56X31
  • Manufacturer Product Name
    Pipetting Reservoir GD-PR 200 Pieces
  • Manufacturer Model Number
    GD-PR200
  • JAN Code
    4560111742290
  • Features
    This product comes with a pipette guide suitable up to 12 pipettes. Multiple-stage construction allows for effective pipetting even when the amount of remaining fluid becomes minimal. The remaining fluid level at the lower gradation is approximately 15 ml.
  • Specification details
    γ-Ray Sterilized
  • Material
    PET (Polyethylene Terephthalate)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)