• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Bottle Top Dispenser 100–2000 μl

Bottle Top Dispenser 100–2000 μl

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

Suitable for continuous dispensing of micro amounts. As the plunger returns to its original position automatically, operation can be performed with one hand. A feature of the connection part is its outstanding chemical resistance.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Other

Refine by

  • Option
  • Clear
Accuracy(%)

Refine by

  • ±1.0
  • ±2.0
  • Clear
Specifications

Refine by

  • Bottle 70 ml
  • Clear
Dispensing capacity

Refine by

  • 100・250(μl)
  • 500・1000(μl)
  • 1000・2000(μl)
  • Clear
Manufacturer Product Name

Refine by

  • Bottle Top Dispenser DPM-2000
  • Bottle Top Dispenser DPM-1000
  • Bottle Top Dispenser DPM-250
  • Bottle Top Dispenser 50-14000
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
±2.0
-
100・250(μl)
Bottle Top Dispenser DPM-250
9 Day(s) or more
-

Part Number : 1-8313-01
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dispenser (bottle type)
  • Autoclave
    Not Applicable
  • Other
    -
  • Accuracy(%)
    ±2.0
  • Specifications
    -
  • Dispensing capacity
    100・250(μl)
  • Manufacturer Product Name
    Bottle Top Dispenser DPM-250
  • Manufacturer Model Number
    DPM-250
  • Features
    Suitable for continuous dispensing of a micro amount. As the plunger returns to its original position automatically, operation can be performed with one hand. The connection portion is superior in chemical resistance.
  • Footnotes
    Bottle is not included with the main body.
  • Reproducibility
    ≦0.4
  • Liquid contact parts material
    Borosilicate glass, PFA, ETFE, PTFE, platiniridium, FEP
  • Main Body Screw Standard
    GL-28
1 pc.
-
±1.0
-
500・1000(μl)
Bottle Top Dispenser DPM-1000
9 Day(s) or more
-

Part Number : 1-8313-02
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dispenser (bottle type)
  • Autoclave
    Not Applicable
  • Other
    -
  • Accuracy(%)
    ±1.0
  • Specifications
    -
  • Dispensing capacity
    500・1000(μl)
  • Manufacturer Product Name
    Bottle Top Dispenser DPM-1000
  • Manufacturer Model Number
    DPM-1000
  • Features
    Suitable for continuous dispensing of a micro amount. As the plunger returns to its original position automatically, operation can be performed with one hand. The connection portion is superior in chemical resistance.
  • Footnotes
    Bottle is not included with the main body.
  • Reproducibility
    ≦0.2
  • Liquid contact parts material
    Borosilicate glass, PFA, ETFE, PTFE, platiniridium, FEP
  • Main Body Screw Standard
    GL-28
1 pc.
-
±1.0
-
1000・2000(μl)
Bottle Top Dispenser DPM-2000
21 Day(s) or more
-

Part Number : 1-8313-03
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dispenser (bottle type)
  • Autoclave
    Not Applicable
  • Other
    -
  • Accuracy(%)
    ±1.0
  • Specifications
    -
  • Dispensing capacity
    1000・2000(μl)
  • Manufacturer Product Name
    Bottle Top Dispenser DPM-2000
  • Manufacturer Model Number
    DPM-2000
  • Features
    Suitable for continuous dispensing of a micro amount. As the plunger returns to its original position automatically, operation can be performed with one hand. The connection portion is superior in chemical resistance.
  • Footnotes
    Bottle is not included with the main body.
  • Reproducibility
    ≦0.2
  • Liquid contact parts material
    Borosilicate glass, PFA, ETFE, PTFE, platiniridium, FEP
  • Main Body Screw Standard
    GL-28
1 pc.
Option
-
Bottle 70 ml
-
Bottle Top Dispenser 50-14000
11 Day(s) or more
-

Part Number : 1-8313-11
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dispenser (bottle type)
  • Autoclave
    Not Applicable
  • Other
    Option
  • Accuracy(%)
    -
  • Specifications
    Bottle 70 ml
  • Dispensing capacity
    -
  • Manufacturer Product Name
    Bottle Top Dispenser 50-14000
  • Manufacturer Model Number
    50-14000
  • Features
    -
  • Footnotes
    -
  • Reproducibility
    -
  • Liquid contact parts material
    -
  • Main Body Screw Standard
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)