Bottle Top Dispenser 0.5–50 ml

Bottle Top Dispenser 0.5–50 ml

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Enables smooth and accurate dispensing. An adapter is included for attachment to various screw cap bottles.

(i)Caution

  • Be sure to disassemble and remove the packing when autoclaving.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Scale unit

Refine by

  • 0.1mL
  • 0.2mL
  • 0.50mL
  • 1.00mL
  • Clear
Dispensing capacity

Refine by

  • 0.5~5.0ml
  • 1~10ml
  • 2.5~25ml
  • 5~50ml
  • Clear
Manufacturer Product Name

Refine by

  • Bottle Top Dispenser 0.5-5 ml
  • Bottle Top Dispenser 1-10 ml
  • Bottle Top Dispenser 2.5-25
  • Bottle Top Dispenser 5-50 ml
  • Clear
Manufacturer Model Number

Refine by

  • 0.5-5ml
  • 1-10ml
  • 2.5-25ml
  • 5-50ml
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
0.1mL
0.5~5.0ml
Bottle Top Dispenser 0.5-5 ml
0.5-5ml
11 Day(s) or more
-

Part Number : 2-3828-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dispenser (bottle type)
  • Autoclave
    Applicable
  • Scale unit
    0.1mL
  • Accuracy(%)
    <±0.5
  • Specifications
    Autoclavable (121°C)
  • Dispensing capacity
    0.5~5.0ml
  • Manufacturer Product Name
    Bottle Top Dispenser 0.5-5 ml
  • Manufacturer Model Number
    0.5-5ml
  • Features
    Enables smooth and accurate dispensation. An adapter is included and it can be attached to various screw cap bottles.
  • Footnotes
    Bottle is not included.
  • Accessory
    Bottle adapter x 5 (For S40, GL25 / 28 / 32 / 38), Suction tube
  • Reproducibility
    <0.1%
  • Material
    PTFE (Tetrafluoroethylene), PFA (Fluororesin) / FEP (Fluororesin), Hastelloy Alloy
  • Main Body Screw Standard
    GL45
1 pc.
0.2mL
1~10ml
Bottle Top Dispenser 1-10 ml
1-10ml
11 Day(s) or more
-

Part Number : 2-3828-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dispenser (bottle type)
  • Autoclave
    Applicable
  • Scale unit
    0.2mL
  • Accuracy(%)
    <±0.5
  • Specifications
    Autoclavable (121°C)
  • Dispensing capacity
    1~10ml
  • Manufacturer Product Name
    Bottle Top Dispenser 1-10 ml
  • Manufacturer Model Number
    1-10ml
  • Features
    Enables smooth and accurate dispensation. An adapter is included and it can be attached to various screw cap bottles.
  • Footnotes
    Bottle is not included.
  • Accessory
    Bottle adapter x 5 (For S40, GL25 / 28 / 32 / 38), Suction tube
  • Reproducibility
    <0.1%
  • Material
    PTFE (Tetrafluoroethylene), PFA (Fluororesin) / FEP (Fluororesin), Hastelloy Alloy
  • Main Body Screw Standard
    GL45
1 pc.
0.50mL
2.5~25ml
Bottle Top Dispenser 2.5-25
2.5-25ml
11 Day(s) or more
-

Part Number : 2-3828-03
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dispenser (bottle type)
  • Autoclave
    Applicable
  • Scale unit
    0.50mL
  • Accuracy(%)
    <±0.5
  • Specifications
    Autoclavable (121°C)
  • Dispensing capacity
    2.5~25ml
  • Manufacturer Product Name
    Bottle Top Dispenser 2.5-25
  • Manufacturer Model Number
    2.5-25ml
  • Features
    Enables smooth and accurate dispensation. An adapter is included and it can be attached to various screw cap bottles.
  • Footnotes
    Bottle is not included.
  • Accessory
    Bottle adapter x 5 (For S40, GL25 / 28 / 32 / 38), Suction tube
  • Reproducibility
    <0.1%
  • Material
    PTFE (Tetrafluoroethylene), PFA (Fluororesin) / FEP (Fluororesin), Hastelloy Alloy
  • Main Body Screw Standard
    GL45
1 pc.
1.00mL
5~50ml
Bottle Top Dispenser 5-50 ml
5-50ml
11 Day(s) or more
-

Part Number : 2-3828-04
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dispenser (bottle type)
  • Autoclave
    Applicable
  • Scale unit
    1.00mL
  • Accuracy(%)
    <±0.5
  • Specifications
    Autoclavable (121°C)
  • Dispensing capacity
    5~50ml
  • Manufacturer Product Name
    Bottle Top Dispenser 5-50 ml
  • Manufacturer Model Number
    5-50ml
  • Features
    Enables smooth and accurate dispensation. An adapter is included and it can be attached to various screw cap bottles.
  • Footnotes
    Bottle is not included.
  • Accessory
    Bottle adapter x 5 (For S40, GL25 / 28 / 32 / 38), Suction tube
  • Reproducibility
    <0.1%
  • Material
    PTFE (Tetrafluoroethylene), PFA (Fluororesin) / FEP (Fluororesin), Hastelloy Alloy
  • Main Body Screw Standard
    GL45

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)