• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Dispenser for Hand

Dispenser for Hand

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

A bottle type dispenser that can weigh and dispense with a single touch. The dispensing pipe is graduated, and the capacity is set by raising and lowering the cup.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 250mL
  • 500mL
  • 1000mL
  • Clear
Dispensing capacity

Refine by

  • 25(ml)
  • 50(ml)
  • Clear
Manufacturer Product Name

Refine by

  • Hand Dispenser No.1475
  • Hand Dispenser No.1476
  • Hand Dispenser No.1477
  • Hand Dispenser No.1481
  • Hand Dispenser No.1482
  • Clear
Manufacturer Model Number

Refine by

  • No.1475
  • No.1476
  • No.1477
  • No.1481
  • No.1482
  • Clear
JAN Code

Refine by

  • 8058967023718
  • 8058967023725
  • 8058967023732
  • 8058967023756
  • 8058967023763
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
250mL
25(ml)
Hand Dispenser No.1475
No.1475
8058967023718
11 Day(s) or more
-

Part Number : 1-9963-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dispenser (bottle type)
  • Capacity
    250mL
  • Autoclave
    Not Applicable
  • Scale unit
    5mL
  • Dispensing capacity
    25(ml)
  • Manufacturer Product Name
    Hand Dispenser No.1475
  • Manufacturer Model Number
    No.1475
  • JAN Code
    8058967023718
  • Features
    It is a bottle type dispenser that can weigh and dispense with a single touch. The dispensing pipe is graduated. The capacity is set by raising and lowering the cup.
  • Bottle Material
    PE (polyethylene)
  • Dispensing part material
    PMP (Polymethylpentene)
1 pc.
500mL
25(ml)
Hand Dispenser No.1476
No.1476
8058967023725
11 Day(s) or more
-

Part Number : 1-9963-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dispenser (bottle type)
  • Capacity
    500mL
  • Autoclave
    Not Applicable
  • Scale unit
    5mL
  • Dispensing capacity
    25(ml)
  • Manufacturer Product Name
    Hand Dispenser No.1476
  • Manufacturer Model Number
    No.1476
  • JAN Code
    8058967023725
  • Features
    It is a bottle type dispenser that can weigh and dispense with a single touch. The dispensing pipe is graduated. The capacity is set by raising and lowering the cup.
  • Bottle Material
    PE (polyethylene)
  • Dispensing part material
    PMP (Polymethylpentene)
1 pc.
1000mL
25(ml)
Hand Dispenser No.1477
No.1477
8058967023732
11 Day(s) or more
-

Part Number : 1-9963-03
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dispenser (bottle type)
  • Capacity
    1000mL
  • Autoclave
    Not Applicable
  • Scale unit
    5mL
  • Dispensing capacity
    25(ml)
  • Manufacturer Product Name
    Hand Dispenser No.1477
  • Manufacturer Model Number
    No.1477
  • JAN Code
    8058967023732
  • Features
    It is a bottle type dispenser that can weigh and dispense with a single touch. The dispensing pipe is graduated. The capacity is set by raising and lowering the cup.
  • Bottle Material
    PE (polyethylene)
  • Dispensing part material
    PMP (Polymethylpentene)
1 pc.
500mL
50(ml)
Hand Dispenser No.1481
No.1481
8058967023756
11 Day(s) or more
-

Part Number : 1-9963-05
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dispenser (bottle type)
  • Capacity
    500mL
  • Autoclave
    Not Applicable
  • Scale unit
    5mL
  • Dispensing capacity
    50(ml)
  • Manufacturer Product Name
    Hand Dispenser No.1481
  • Manufacturer Model Number
    No.1481
  • JAN Code
    8058967023756
  • Features
    It is a bottle type dispenser that can weigh and dispense with a single touch. The dispensing pipe is graduated. The capacity is set by raising and lowering the cup.
  • Bottle Material
    PE (polyethylene)
  • Dispensing part material
    PMP (Polymethylpentene)
1 pc.
1000mL
50(ml)
Hand Dispenser No.1482
No.1482
8058967023763
11 Day(s) or more
-

Part Number : 1-9963-06
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dispenser (bottle type)
  • Capacity
    1000mL
  • Autoclave
    Not Applicable
  • Scale unit
    5mL
  • Dispensing capacity
    50(ml)
  • Manufacturer Product Name
    Hand Dispenser No.1482
  • Manufacturer Model Number
    No.1482
  • JAN Code
    8058967023763
  • Features
    It is a bottle type dispenser that can weigh and dispense with a single touch. The dispensing pipe is graduated. The capacity is set by raising and lowering the cup.
  • Bottle Material
    PE (polyethylene)
  • Dispensing part material
    PMP (Polymethylpentene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)