(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ceramic Tweezers TA-S-10

Ceramic Tweezers TA-S-10

Standard Unit Price:
-
Days to Ship :
20 Day(s) or more

Precision tweezers with tips made from Torayceram made by Toray Industries, one of the strongest and toughest ceramic materials.
[Features]
· Free of plastic deformation.
· The grip is made of a special aluminum alloy. Non-magnetic, has electrical and thermal insulating properties.
· Excellent abrasion resistance. (10 times that of metal and 100 times or more of that of plastic)
· Excellent heat resistance. (700°C or lower, thermal shock resistance ΔT = 350°C)
· Solder and silver solder do not easily adhere.
[Applications]
· Optimal for handling electronic parts, semiconductors and bio and superconductivity related products.
* Do not immerse in water abruptly when it is at a high temperature.

Basic Specifications

  • Product Model
    Tweezers
  • Materials
    Other
  • Tip Part(mm)
    30.5
  • Maker Part Number
    TA-S-10
  • TGK Code
    0990252387
  • Handle Material
    Special Aluminum Alloy
  • Material Details
    Ceramic
  • Feature 1
    These precision tweezers are made from a new high-tech material (Torayceram). They have excellent resistance to wear and tear, with no problem of plastic deformation. Lasts 10 or more times longer than metal tweezers and 100 or more times longer than plastic tweezers. These do not get magnetized or generate static electricity. These also have excellent heat-resistance properties.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
20 Day(s) or more
-

Part Number : 0990-25-23-87
Days to Ship 20 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Tweezers
  • Materials
    Other
  • Tip Part(mm)
    30.5
  • Maker Part Number
    TA-S-10
  • TGK Code
    0990252387
  • Handle Material
    Special Aluminum Alloy
  • Material Details
    Ceramic
  • Feature 1
    These precision tweezers are made from a new high-tech material (Torayceram). They have excellent resistance to wear and tear, with no problem of plastic deformation. Lasts 10 or more times longer than metal tweezers and 100 or more times longer than plastic tweezers. These do not get magnetized or generate static electricity. These also have excellent heat-resistance properties.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)