• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

PE Screw Cap Container 5 mL–180 mL【10 Pieces Per Package】

PE Screw Cap Container 5 mL–180 mL

[Features]
· Excellent for weighing and storing samples, can even store mercury.
· Screw threads are cut on the outside so that the inner diameter of the main body is the same in all positions.

Part Number

Configured Part Number is shown.

0198-19-38-04

Part Number
0198-19-38-04
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipCapacity Body Diameter x Height
(mm)
Inner Diameter
(mm)
Outer Diameter
(mm)
Maker Part Number TGK Code Lid Outer Diameter
(mm)
Height
(mm)
Height of Lid and Cap
(mm)
Maximum Outer Diameter of Lid
(mm)
Total Height with lid
(mm)
Weight after Packed in Box
(g)
Specifications Feature 1 Feature 2 Amount Of Content

10 Pieces Per Package

70 Day(s) or more 60mL35φ×94.2Approximately 31-9130198193804Approximately 44Height with lid removed: 89.716.5---No inner lid.Great for storing and weighing samples, and in particular they can store mercury. Thread is cut from the exterior of container, so that the internal diameter is the same throughout.Can also be used with food.1 Pack (10 pcs.)

Loading...

  1. 1

Basic Information

Product Model PE (Polyethylene) Container Shape Round Amount Of Content 1 Pack (10 pcs.)

Please check the type/dimensions/specifications of the part 0198-19-38-04 in the PE Screw Cap Container 5 mL–180 mL series.

Products like this...

Part Number
0198-19-38-01
0198-19-38-02
0198-19-38-03
0198-19-38-05
0198-19-38-06
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipCapacity Body Diameter x Height
(mm)
Inner Diameter
(mm)
Outer Diameter
(mm)
Maker Part Number TGK Code Lid Outer Diameter
(mm)
Height
(mm)
Height of Lid and Cap
(mm)
Maximum Outer Diameter of Lid
(mm)
Total Height with lid
(mm)
Weight after Packed in Box
(g)
Specifications Feature 1 Feature 2 Amount Of Content

10 Pieces Per Package

70 Day(s) or more 5mL21φ×35.7--910019819380117.5-----No inner lid.Great for storing and weighing samples, and in particular they can store mercury. Thread is cut from the exterior of container, so that the internal diameter is the same throughout.Can also be used with food.-

10 Pieces Per Package

70 Day(s) or more 10mL21φ×58.4--911019819380217.5----105No inner lid.Great for storing and weighing samples, and in particular they can store mercury. Thread is cut from the exterior of container, so that the internal diameter is the same throughout.Can also be used with food.-

10 Pieces Per Package

70 Day(s) or more 30mL35φ×5332379120198193803---44.555.6-No inner lid.Great for storing and weighing samples, and in particular they can store mercury. Thread is cut from the exterior of container, so that the internal diameter is the same throughout.Can also be used with food.-

10 Pieces Per Package

70 Day(s) or more 90mL54.5φ×63.45161914019819380562-16.5---No inner lid.Great for storing and weighing samples, and in particular they can store mercury. Thread is cut from the exterior of container, so that the internal diameter is the same throughout.Can also be used with food.-

10 Pieces Per Package

70 Day(s) or more 180mL54.5φ×109.6--916019819380661.5-----No inner lid.Great for storing and weighing samples, and in particular they can store mercury. Thread is cut from the exterior of container, so that the internal diameter is the same throughout.Can also be used with food.-

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)