• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Wide-Mouth Jar PE 50 mL–2 L

Wide-Mouth Jar PE 50 mL–2 L

Standard Unit Price:
-
Days to Ship :
70 Day(s) or more

Includes an inner stopper for preventing leakage, and content identification tags can be attached to the cap or the main body shoulder part. Can also be used for foods.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 50mL
  • 100mL
  • 250mL
  • 500mL
  • 1000mL
  • 2000mL
  • Clear
Body Diameter x Height(mm)

Refine by

  • 40φ×77
  • 48φ×89
  • 61φ×126
  • 75φ×158
  • 93φ×200
  • 115φ×247
  • Clear
Bore Diameter(mm)

Refine by

  • 24
  • 34.5
  • 45
  • Clear
Maker Part Number

Refine by

  • 408
  • 409
  • 410
  • 411
  • 412
  • 413
  • Clear
TGK Code

Refine by

  • 0198220213
  • 0198220214
  • 0198220215
  • 0198220216
  • 0198220217
  • 0198220218
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
500mL
75φ×158
34.5
411
0198220216
70 Day(s) or more
-

Part Number : 0198-22-02-16
Days to Ship 70 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    PE (Polyethylene) Container
  • Shape
    Round
  • Capacity
    500mL
  • Body Diameter x Height(mm)
    75φ×158
  • Bore Diameter(mm)
    34.5
  • Maker Part Number
    411
  • TGK Code
    0198220216
  • Scale Display
    -
  • Scale(ml)
    50
  • Materials
    Bottle: PE (polyethylene) / Cap: PP (polypropylene)
  • Numbers in Box
    20 pieces/bag X 8
  • Specifications
    -
  • Feature 1
    It has an inside plug to prevent leaking and a content identification tag is mounted on the side of the main body and cap.
  • Feature 2
    Certified under the EU Rule CE 10/2011 pertaining to plastic material products that come into contact with food
  • Precautions
    It cannot be stored horizontally or used upside down.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)