• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Wide-Mouth Square Bottle 1,000 ml to 4,000 ml HDPE / Square Bottle with Only Cap for Confirmed Opening

Wide-Mouth Square Bottle 1,000 ml to 4,000 ml HDPE / Square Bottle with Only Cap for Confirmed Opening

Includes an unseal checking cap so the safety of materials during storage and transportation is ensured. Can be reused normally like a standard PET bottle after opening.

Part Number

Configured Part Number is shown.

0814-22-03-06

Part Number
0814-22-03-06
Part NumberVolume DiscountDays to ShipProduct Model Shape Capacity Other Thread Opening Standard Sizes
(mm)
Inner Diameter
(mm)
Maker Part Number TGK Code Length
(mm)
Product Name Materials Specifications Feature 1 Precautions Amount Of Content
70 Day(s) or more PE (Polyethylene) ContainerRectangular Type4000mL-GL80142×142×294H70 (no scale)1304280814220306--Cap Material: PP, Sealing Material: PP-Features unsealing confirmation bottle cap. Such cap ensures safe transport and storage of documents. Can be reused as normal pet bottle once the cap is opened.-1 pc.

Loading...

  1. 1

Basic Information

Amount Of Content 1 pc.