(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Toslon Airtight Container, Round

Toslon Airtight Container, Round

Standard Unit Price:
-
Days to Ship :
Quote

A resin-made special container with a completely sealed structure made in the USA.
[Features]
· The ring and rib give it strength and secure airtightness.
· The inside and outside are cut-off, and is tough enough to not break, even when stacked.
[Applications]
· Can be used in many applications, from industrial containers to making household mineral water.
· Can be widely used from pharmaceutical, food, chemical, medical and physics and chemistry equipment fields to daily household goods, sports and leisure.

Basic Specifications

  • Product Model
    Airtight Tank and Bucket
  • Capacity
    20L
  • Color
    Blue
  • Form / Shape
    Round
  • Outer Body Height(mm)
    386
  • Inner Diameter
    300
  • TKG Code
    0125236306
  • Feature 1
    The main body has a tapered shape and can be stacked when empty.
  • Feature 2
    Since the container is integrated with the main body and the mouth part by blow molding, it is particularly resistant to low temperatures, so it is suitable for frozen storage. It is not subjected to acids, alkalis, salt, oil, etc., so there is no risk of rust or corrosion.
  • Major Uses
    Special coating and ink. Preservation and sampling of test reagents and other samples. Transport and storage of pharmaceuticals, cosmetics, foods, certain aromatics, etc.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 0125-23-63-06
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Airtight Tank and Bucket
  • Capacity
    20L
  • Color
    Blue
  • Form / Shape
    Round
  • Outer Body Height(mm)
    386
  • Inner Diameter
    300
  • TKG Code
    0125236306
  • Feature 1
    The main body has a tapered shape and can be stacked when empty.
  • Feature 2
    Since the container is integrated with the main body and the mouth part by blow molding, it is particularly resistant to low temperatures, so it is suitable for frozen storage. It is not subjected to acids, alkalis, salt, oil, etc., so there is no risk of rust or corrosion.
  • Major Uses
    Special coating and ink. Preservation and sampling of test reagents and other samples. Transport and storage of pharmaceuticals, cosmetics, foods, certain aromatics, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)