• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Fine Incubation Bottle With Rubber Collar

Fine Incubation Bottle With Rubber Collar

Standard Unit Price:
-
Days to Ship :
70 Day(s) or more

[Features]
· Can also be made with transparent ground glass joints.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 100ml
  • 200ml
  • Clear
Sizes(mm)

Refine by

  • Rubber / Height: 26, Inner diameter: 20, Outer diameter: 40
  • Clear
Body Diameter(mm)

Refine by

  • 53
  • Clear
Inner Diameter(mm)

Refine by

  • Approximately 35
  • Clear
TGK Code

Refine by

  • 0448054101
  • 0448054102
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
100ml
Rubber / Height: 26, Inner diameter: 20, Outer diameter: 40
53
-
0448054101
70 Day(s) or more
-

Part Number : 0448-05-41-01
Days to Ship 70 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Incubation Bottles
  • Capacity
    100ml
  • Sizes(mm)
    Rubber / Height: 26, Inner diameter: 20, Outer diameter: 40
  • Body Diameter(mm)
    53
  • Inner Diameter(mm)
    -
  • TGK Code
    0448054101
  • Bottom Inner Diameter(mm)
    -
  • Height(mm)
    -
  • Total Height(mm)
    125
  • Stopper Common for All
    19
1 pc.
200ml
-
-
Approximately 35
0448054102
70 Day(s) or more
-

Part Number : 0448-05-41-02
Days to Ship 70 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Incubation Bottles
  • Capacity
    200ml
  • Sizes(mm)
    -
  • Body Diameter(mm)
    -
  • Inner Diameter(mm)
    Approximately 35
  • TGK Code
    0448054102
  • Bottom Inner Diameter(mm)
    Approximately 20
  • Height(mm)
    Approximately 29
  • Total Height(mm)
    -
  • Stopper Common for All
    19

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)