• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Sprayer for Chromato 30 mL to 100 mL Transparent/Brown

Sprayer for Chromato 30 mL to 100 mL Transparent/Brown

Standard Unit Price:
-
Days to Ship :
15 Day(s) or more

Includes a mechanism for preventing springing

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 30ml
  • 100ml
  • Clear
Branch Maximum Diameter(mm)

Refine by

  • Clear
Branch Tip Diameter(mm)

Refine by

  • 5.4
  • Clear
TGK Code

Refine by

  • 0567058001
  • 0567058002
  • 0567058006
  • 0567058008
  • Clear
Maximum Diameter(mm)

Refine by

  • 43.8
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
30ml
-
5.4
0567058001
-
15 Day(s) or more
-

Part Number : 0567-05-80-01
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other Glass Containers
  • Capacity
    30ml
  • Branch Maximum Diameter(mm)
    -
  • Branch Tip Diameter(mm)
    5.4
  • TGK Code
    0567058001
  • Maximum Diameter(mm)
    -
  • Total Height(mm)
    -
  • Height up to Neck(mm)
    -
  • Specifications
    With Spring Catch
1 pc.
100ml
0567058002
-
15 Day(s) or more
-

Part Number : 0567-05-80-02
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other Glass Containers
  • Capacity
    100ml
  • Branch Maximum Diameter(mm)
  • Branch Tip Diameter(mm)
  • TGK Code
    0567058002
  • Maximum Diameter(mm)
    -
  • Total Height(mm)
    -
  • Height up to Neck(mm)
    -
  • Specifications
    With Spring Catch
1 pc.
100ml
0567058006
-
15 Day(s) or more
-

Part Number : 0567-05-80-06
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other Glass Containers
  • Capacity
    100ml
  • Branch Maximum Diameter(mm)
  • Branch Tip Diameter(mm)
  • TGK Code
    0567058006
  • Maximum Diameter(mm)
    -
  • Total Height(mm)
    -
  • Height up to Neck(mm)
    -
  • Specifications
    With Spring Catch
1 pc.
30ml
-
5.4
0567058008
43.8
15 Day(s) or more
-

Part Number : 0567-05-80-08
Days to Ship 15 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other Glass Containers
  • Capacity
    30ml
  • Branch Maximum Diameter(mm)
    -
  • Branch Tip Diameter(mm)
    5.4
  • TGK Code
    0567058008
  • Maximum Diameter(mm)
    43.8
  • Total Height(mm)
    109.4
  • Height up to Neck(mm)
    62.5
  • Specifications
    With Spring Catch

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)